TIDA-010279

TIDA-010279

Design files

Overview

This reference design is a full cell-temperature sensing and high cell-voltage accuracy Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack (52s). The design monitors each cell voltage, cell temperature, and protects the battery pack for safe use. This design supports both daisy-chain and controller area network (CAN) interfaces for a stackable communication up to 1500V battery energy storage systems. These features make this reference design applicable for high-capacity battery pack applications.

Features
  • ±2.5mV voltage accuracy at –40°C to 85°C without calibration
  • Full cell-temperature sensing with multiplexer (MUX)
  • Robust and programmable battery cell and pack protection
  • Robust daisy-chain communication with data reclocking and ring architecture
  • 7μA in shutdown mode
  • Supports stackable architecture through daisy chain and CAN interface up to 1500V
  • Compatible with bus bar or no bus bar connection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFB6.PDF (807 KB)

Reference design overview and verified performance test data

TIDMDN9.PDF (2002 KB)

Detailed overview of design layout for component placement

TIDMDN8.PDF (210 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDO1A.ZIP (7421 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGU2.ZIP (1284 KB)

Design file that contains information on physical board layer of design PCB

TIDMDO0.PDF (10412 KB)

PCB layer plot file used for generating PCB design layout

TIDMDN7A.PDF (1725 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TMUX13085V, 8:1, 1-channel, analog mux, injection current control, 1.8V logic

Data sheet: PDF | HTML
Battery monitors & balancers

BQ78706Industrial 14-s stackable battery monitor, balancer and integrated protector compliant to ASIL-B

Data sheet: PDF | HTML
General-purpose MCUs

MSPM0G351980 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xCAN-FD, 2xADC, DAC, COMP

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC33421-Q1Automotive, 5V/5V, 1.5W regulated 5kVRMS isolated DC/DC power module with integrated transformer

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Up to 1500V Stackable Battery Management Unit Reference Design for Energy Storage Systems PDF | HTML Dec 13, 2024

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-010253 Battery control unit reference design for energy storage systems TIDA-010272 1500V high-voltage rack monitor unit reference design for energy storage systems TIDA-HVBMS-ESS-PLTFRM High-voltage Li-ion and LiFePO4 battery pack up to 1500V combination reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos