TIDA-HVBMS-ESS-PLTFRM

TIDA-HVBMS-ESS-PLTFRM

Design files

Overview

This reference design includes three designs for high-voltage Lithium-ion (Li-ion) and lithium iron phosphate (LiFePO4) battery pack up to 1500V. The individual reference designs combined in this solution are battery management unit TIDA-101279, high voltage management unit TIDA-010272, battery control unit TIDA-010253. The design monitors each cell voltage, cell temperature, bus voltage, shunt current, insulation impedance, and protects the battery pack for safe use. These features make this reference design applicable for high-capacity battery pack applications.

Features
  • ±2.4mV cell voltage accuracy at –40°C to 125°C without calibration
  • ±0.5% bus voltage accuracy at 25°C
  • ±10mA at 25°C, < 10A; ±0.1% error at 25°C, > 10A of shunt current
  • Supports stackable architecture through daisy chain and CAN interface up to 1500V
  • Robust daisy-chain communication with data reclocking and ring architecture
  • Robust and programmable battery cell and pack protection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFD1.PDF (356 KB)

Reference design overview and verified performance test data

Start development

Software development

Firmware

TIDA-HVBMS-ESS-PLTFRM-FW — Firmware files for TIDA-HVBMS-ESS-PLTFRM combo solution for High-Voltage Energy Storage Systems using BQ78706 battery monitor

Firmware files for TIDA-HVBMS-ESS-PLTFRM combo solution for High-Voltage Energy Storage Systems using BQ78706 battery monitor
Supported products & hardware

Supported products & hardware

Products
Battery monitors & balancers
BQ78706 — Industrial 14-s stackable battery monitor, balancer and integrated protector compliant to ASIL-B
Hardware development
Reference design
TIDA-HVBMS-ESS-PLTFRM — High-voltage Li-ion and LiFePO4 battery pack up to 1500V combination reference design

TIDA-HVBMS-ESS-PLTFRM-FW — Firmware files for TIDA-HVBMS-ESS-PLTFRM combo solution for High-Voltage Energy Storage Systems using BQ78706 battery monitor

close
Latest version
Version: 1.0
Release date: Apr 30, 2025

Development firmware for TIDA-HVBMS-ESS-PLTFRM reference design

SHA-256 checksum
Products
Battery monitors & balancers
BQ78706 — Industrial 14-s stackable battery monitor, balancer and integrated protector compliant to ASIL-B
Hardware development
Reference design
TIDA-HVBMS-ESS-PLTFRM — High-voltage Li-ion and LiFePO4 battery pack up to 1500V combination reference design

Release Information

Firmware for 3-in-1 complete reference design development kit: TIDA-HVBMS-ESS-PLTFRM suited for high-voltage energy storage systems

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High-Voltage Li-Ion and LiFePO4 Battery Pack With Up to 1500V Combination Reference Design PDF | HTML Mar 17, 2025

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-010253 — Battery control unit reference design for energy storage systems TIDA-010272 — 1500V high-voltage rack monitor unit reference design for energy storage systems TIDA-010279 — Up to 1500V stackable battery management unit reference design for energy storage systems

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos