TIDA-01069

TIDA-01069

Design files

Overview

This reference design is an analog front-end for an advanced motion detector based on two PIR sensors for false trigger avoidance, enabling machine learning. This design has a standard BoosterPack™ pinout, uses Texas Instruments low-power components, and runs on one AAA alkaline battery cell.
 
The PIR_MOTION GUI helps to run faster the data acquisition and visualization from the reference design through a number of graphs and allows control of certain parameters. It shows in real time the PIR sensor data and the wavelet transform (CWT) as well as the humidity, temperature and light sensor data.

Features
  • Two PIR sensors with separate area of detection
  • Sensitivity up to >30 feet (≈ 9 m)
  • Standard BoosterPack pinout
  • False detection avoidance
  • Battery based low-power design
  • Work with different MCUs and DSPs
  • Machine learning enabled
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCV3B.PDF (8351 KB)

Reference design overview and verified performance test data

TIDRQ56.PDF (391 KB)

Detailed overview of design layout for component placement

TIDRQ55.PDF (73 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQ58.ZIP (899 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD89.ZIP (710 KB)

Design file that contains information on physical board layer of design PCB

TIDRQ57.PDF (2021 KB)

PCB layer plot file used for generating PCB design layout

TIDRQ54.PDF (606 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

TLV3691Nanopower, small-size, single comparator

Data sheet: PDF | HTML
DC/DC converters

TPS610981Low input voltage, 3.3-V output voltage, synchronous boost converter with integrated LDO

Data sheet: PDF | HTML
General-purpose op amps

OPA349Single, 5.5-V, 70-kHz, low quiescent current (1-μA), RRIO operational amplifier

Data sheet: PDF
Humidity sensors

HDC1010±2% low-power digital humidity and temperature sensor in WCSP

Data sheet: PDF | HTML
Light sensors

OPT3002Light-to-digital sensor

Data sheet: PDF | HTML
Precision ADCs

ADS111416-Bit 860SPS 1-Ch Delta-Sigma ADC With PGA, Oscillator, Vref, Comparator, and I2C

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

TLV369Single, 800-nA, 1.8-V, RRIO op amp with zero-crossover distortion for cost-sensitive application

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Advanced Motion Detector Using PIR Sensors Reference Design for False Triggers (Rev. B) Oct 16, 2017
Application note Wireless Motion Detector With Sub-1 GHz SimpleLink™ Wireless MCU (Rev. C) May 10, 2021
More literature Techniques for PIR-based motion detection Dec 15, 2020

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00489 Low Power Wireless PIR Motion Detector Reference Design Enabling 10 Year Coin Cell Battery Life TIDA-00759 Low-Power PIR Motion Detector With Bluetooth Smart & 10-Year Coin Cell Battery Life Reference Design TIDA-01398 Ultra Low-Power Wireless PIR Motion Detector for Cost-Optimized Systems Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos