TIDA-01398

TIDA-01398

Design files

Overview

This reference design uses a quad-channel nano-power operational amplifier and the SimpleLink™ ultra-low power 2.4-GHz wireless microcontroller (MCU) platform to demonstrate a low-power cost-optimized wireless motion detector implementation.  These technologies lead to an extremely long battery life, up to 10 years with a standard CR2032 lithium ion coin cell battery, which could be used for applications including motion detection or lighting control through occupancy detection.  The PIR sensor has sensitivity of up to 30-feet with shutdown current of 2.16 µA.  The design guide includes techniques for system design, detailed test results and information to get the design up and running quickly.

Features
  • Use of nano-power analog for ultra-low power design resulting in up to 10-years battery life from a single CR2032 coin cell
  • Low shutdown current of 2.16 uA (PIR sensor remains active in shutdown)
  • Ultra-low active state current due to low active processor and radio transmit currents (1.57 mA for 56.66 ms)
  • Interrupt-driven Bluetooth® smart wireless communication of motion for increased power savings
  • Motion sensitivity up to 30 feet
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCU5.PDF (3842 KB)

Reference design overview and verified performance test data

TIDRQ46.PDF (185 KB)

Detailed overview of design layout for component placement

TIDRQ45.PDF (66 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQ48.ZIP (886 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD86.ZIP (589 KB)

Design file that contains information on physical board layer of design PCB

TIDRQ47.PDF (1650 KB)

PCB layer plot file used for generating PCB design layout

TIDRQ44.PDF (538 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

TLV8544Quad, 3.6-V, 8-kHz, ultra low quiescent current (500-nA), RRIO operational amplifier

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2650SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCD87 — TIDA-01398 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01398 Ultra Low-Power Wireless PIR Motion Detector for Cost-Optimized Systems Reference Design

TIDCD87 TIDA-01398 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Feb 27, 2017
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01398 Ultra Low-Power Wireless PIR Motion Detector for Cost-Optimized Systems Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcd87 or www.ti.com/lit/xx/tidcd87/tidcd87.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCD87. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Ultra-Low-Power Wireless PIR Motion Detector Reference Design Feb 28, 2017
Application note Wireless Motion Detector With Sub-1 GHz SimpleLink™ Wireless MCU (Rev. C) May 10, 2021
More literature Techniques for PIR-based motion detection Dec 15, 2020

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00489 Low Power Wireless PIR Motion Detector Reference Design Enabling 10 Year Coin Cell Battery Life TIDA-00759 Low-Power PIR Motion Detector With Bluetooth Smart & 10-Year Coin Cell Battery Life Reference Design TIDA-01069 Advanced Motion Detector Using PIR Sensors Reference Design For False Trigger Avoidance

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos