TIDA-010948

TIDA-010948

Design files

Overview

This reference design showcases the ability of using two TI Sitara™ MCU-AM243x devices to handle a Simple Open Real-Time Ethernet Gigabit (SORTE_G) connected motor drive with six-axis control. The design includes one 800MHz R5F core on one AM243x device to perform closed-loop Field Oriented Control with a 62.5μs cycle time for six independent motors with incremental encoders. One programmable real-time unit (PRU) core of this AM243x acts as the SORTE_G controller to send requests and receive the 6-axis motor angles. The PRU core of another AM243x device acts as the SORTE_G device to send 6-axis motor angles which are decoded by other PRU cores on this AM243x to the controller side in every cycle. The AM243x can also support both multiprotocol absolute encoders and multiprotocol industrial Ethernet.

Features
  • 18-channel EPWM and 18-channel ICSSG_PRU PWM to generate PWM waveforms based on the output of six FOC loops
  • 12-channel Sigma-Delta filtering firmware with continuous sampling and load sharing between PRU cores for phase-current feedback from six directly-connected motors
  • SORTE_G firmware implemented by ICSSG. Includes an extend option for EtherCAT®, PROFINET®, or Gigabit TSN
  • Six independent closed-loop FOC for current and velocity with 62.5μs cycle time
  • Six-channel incremental encoders decoding with an EQEP module and PRU cores
  • Extended option for multi-encoder protocols with ICSSG, for example, EnDAT, HDSL, Biss C, Tamagawa, and Nikon A
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFB4A.PDF (4102 KB)

Reference design overview and verified performance test data

TIDMDR4.ZIP (1500 KB)

Detailed overview of design layout for component placement

TIDMDR3.ZIP (361 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDR6.ZIP (21213 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGU9.ZIP (2771 KB)

Design file that contains information on physical board layer of design PCB

TIDMDR5.ZIP (10554 KB)

PCB layer plot file used for generating PCB design layout

TIDMDR2.ZIP (2715 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

BLDC drivers

DRV8316 — 40-V max 8-A peak 3-phase motor driver with integrated current sensing and integrated FETs

Data sheet: PDF | HTML
Multimedia & industrial networking SoCs

AM2434 — Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz

Data sheet: PDF | HTML
Precision ADCs

AMC1035 — Precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

THVD1450 — 3.3-V to 5-V RS-485 transceiver with ±18-kV IEC ESD protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 6-Axis Motor Control With Position Feedback and Industrial Communication Protocols Reference Design (Rev. A) PDF | HTML Jul 29, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos