Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 20 Number of input channels 1 Interface type Serial Architecture Delta-Sigma Modulator Input type Differential Rating Catalog Reference mode Internal Input voltage range (max) (V) 1 Input voltage range (min) (V) -1 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 13.8 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 5.5 SNR (dB) 86 Digital supply (min) (V) 3 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Sample rate (max) (ksps) 20 Number of input channels 1 Interface type Serial Architecture Delta-Sigma Modulator Input type Differential Rating Catalog Reference mode Internal Input voltage range (max) (V) 1 Input voltage range (min) (V) -1 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 13.8 Analog supply voltage (min) (V) 3 Analog supply voltage (max) (V) 5.5 SNR (dB) 86 Digital supply (min) (V) 3 Digital supply (max) (V) 5.5
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Delta-sigma modulator optimized for voltage and temperature sensing:
    • ±1-V input voltage range
    • High differential input resistance: 1.6 GΩ (typ)
    • Integrated 2.5-V, ±5-mA reference for ratiometric measurement
  • Excellent DC performance:
    • Offset error: ±0.5 mV (max)
    • Offset drift: ±6 µV/°C (max)
    • Gain error: ±0.25% (max)
    • Gain drift: ±45 ppm/°C (max)
    • Ratiometric gain drift: ±15 ppm/°C (max)
  • Selectable manchester encoded or uncoded bitstream output
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • Delta-sigma modulator optimized for voltage and temperature sensing:
    • ±1-V input voltage range
    • High differential input resistance: 1.6 GΩ (typ)
    • Integrated 2.5-V, ±5-mA reference for ratiometric measurement
  • Excellent DC performance:
    • Offset error: ±0.5 mV (max)
    • Offset drift: ±6 µV/°C (max)
    • Gain error: ±0.25% (max)
    • Gain drift: ±45 ppm/°C (max)
    • Ratiometric gain drift: ±15 ppm/°C (max)
  • Selectable manchester encoded or uncoded bitstream output
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC1035 is a precision delta-sigma (ΔΣ) modulator that operates from a single 3.0-V to 5.5-V supply and with an externally supplied clock signal in the range of 9 MHz to 21 MHz. In Manchester mode, the specified clock range is 9 MHz to 11 MHz. The differential ±1-V input structure of the device is optimized for high noise environments typical for industrial applications.
Select the output bitstream of the AMC1035 to be Manchester coded to prevent setup and hold time requirement considerations of the receiving device and reduce overall circuit layout efforts. When used with a digital filter (such as integrated in the TMS320F28004x, TMS320F2807x or TMS320F2837x microcontroller families) to decimate the output bitstream, the device can achieve 16 bits of resolution with a dynamic range of 87 dB at a data rate of 82 kSPS.

The internal reference source of the AMC1035 supports ratiometric circuit architecture to minimize the negative impact of the supply voltage variation and temperature drift on the accuracy of the measurement.

The AMC1035 can also be used for AC power line voltage sensing with a digital isolator and isolated power supply.



The AMC1035 is a precision delta-sigma (ΔΣ) modulator that operates from a single 3.0-V to 5.5-V supply and with an externally supplied clock signal in the range of 9 MHz to 21 MHz. In Manchester mode, the specified clock range is 9 MHz to 11 MHz. The differential ±1-V input structure of the device is optimized for high noise environments typical for industrial applications.
Select the output bitstream of the AMC1035 to be Manchester coded to prevent setup and hold time requirement considerations of the receiving device and reduce overall circuit layout efforts. When used with a digital filter (such as integrated in the TMS320F28004x, TMS320F2807x or TMS320F2837x microcontroller families) to decimate the output bitstream, the device can achieve 16 bits of resolution with a dynamic range of 87 dB at a data rate of 82 kSPS.

The internal reference source of the AMC1035 supports ratiometric circuit architecture to minimize the negative impact of the supply voltage variation and temperature drift on the accuracy of the measurement.

The AMC1035 can also be used for AC power line voltage sensing with a digital isolator and isolated power supply.



Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1035EVM — AMC1035 evaluation module

The AMC1035 evaluation module (EVM) is a platform for evaluating the AMC1035, which is a single-channel delta-sigma modulator designed for voltage, current, and temperature sensing. AMC1035EVM allows the user to explore all of the features of the AMC1035.

User guide: PDF | HTML
Not available on TI.com
Simulation model

AMC1035 IBIS Model

SBAM408.ZIP (39 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

SBAR010 Delta Sigma Modulator Filter Calculator

Supported products & hardware

Supported products & hardware

Products
Isolated ADCs
  • AMC1106E05 Small Basic Isolated Delta-Sigma Modulator With ±50mV Input and Manchester-Encoded CMOS Interface
  • AMC1106M05 ±50-mV input, precision current sensing basic isolated modulator
  • AMC1203 ±250-mV input, precision current sensing basic isolated modulator with int clock
  • AMC1204 ±250-mV input, precision current sensing basic isolated modulator
  • AMC1204-Q1 Automotive, ±250-mV input, precision current sensing basic isolated modulator
  • AMC1210 4-channel digital filter for delta-sigma modulators
  • AMC1303E0510 ±50-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
  • AMC1303E0520 ±50-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
  • AMC1303E2510 ±250-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
  • AMC1303E2520 ±250-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
  • AMC1303M0510 ±50-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
  • AMC1303M0520 ±50-mV input, precision current sensing reinforced isolated modulator with 20-MHz int clock
  • AMC1303M2510 ±250-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
  • AMC1303M2520 ±250mV input, precision current sensing reinforced isolated modulator with 20MHz internal clock
  • AMC1304L05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS interface
  • AMC1304L05-Q1 Automotive, ±50-mV input, current sensing reinforced isolated modulator with LDO & LVDS interface
  • AMC1304L25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS Interface
  • AMC1304L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LDO & LVDS Interface
  • AMC1304M05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1305L25 ±250-mV input, precision current sensing reinforced isolated modulator with LVDS interface
  • AMC1305L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LVDS Interface
  • AMC1305M05 ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M25 ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306E05 ±50-mV input, precision current sensing reinforced isolated modulator with Manchester code
  • AMC1306E25 ±250-mV input, precision current sensing reinforced isolated modulator with Manchester code
  • AMC1306M05 ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25 ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1336 ±1-V input, precision voltage sensing reinforced isolated modulator
  • AMC1336-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated delta-sigma modulator
  • AMC3306M05 ±50-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
  • AMC3306M25 ±250-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
  • AMC3336 ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
  • AMC3336-Q1 Automotive ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
Precision ADCs
  • ADS1202 Current-shunt delta-sigma modulator, 10MHz CLK, +/-250mV input, 16-bit resolution
  • ADS1203 Current-shunt delta-sigma modulator, 10MHz CLK, +/-250mV input, 16-bit resolution, ext ref option
  • ADS1204 Four Delta-Sigma Modulators, 10MHz CLK, 0-5V Input, 16-Bit Resolution
  • ADS1205 Two 1-Bit, 10MHz, 2nd-Order, Delta-Sigma Modulator
  • ADS1208 10MHz Modulator With Built-in Current Excitation for Hall Sensors
  • ADS1209 16-Bit, 10MHz, 2-Ch, Delta-Sigma Modulator
  • AMC1035 Precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
  • AMC1035-Q1 Automotive precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
Hardware development
Evaluation board
Calculation tool

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware

Supported products & hardware

Products
Isolated amplifiers
  • AMC0100R Precision ±250mV-input functionally isolated amplifier with ratiometric single-ended output
  • AMC0211D Precision 2V-input basic isolated amplifier with differential output
  • AMC0211D-Q1 Automotive precision, 2-V input, basic isolated amplifier with differential output
  • AMC0211R Precision, 2-V input, basic isolated amplifier with ratiometric single-ended output
  • AMC0211R-Q1 Automotive precision, 2-V input, basic isolated amplifier with ratiometric single-ended output
  • AMC0211S Precision 2.25V-input basic isolated amplifier with single-ended output
  • AMC0211S-Q1 Automotive precision, 2-V input, basic isolated amplifier with single-ended output
  • AMC0230D Precision ±1V-input basic isolated amplifier with differential output
  • AMC0230D-Q1 Automotive, precision ±1V-input basic isolated amplifier with differential output
  • AMC0230R Precision, +/-1-V input, basic isolated amplifier with ratiometric single-ended output
  • AMC0230S Precision, +/-1-V input, basic isolated amplifier with single-ended output
  • AMC0230S-Q1 Automotive precision, +/-1-V input, basic isolated amplifier with single-ended output
  • AMC0300D Precision ±250mV-input reinforced isolated amplifier with differential output
  • AMC0300D-Q1 Automotive, precision ±250mV-input reinforced isolated amplifier with differential output
  • AMC0300R Precision ±250mV-input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0300R-Q1 Automotive +/-250-mV input, reinforced isolated amplifier with ratiometric single-ended output
  • AMC0302D Precision ±50mV-input reinforced isolated amplifier with differential output
  • AMC0302D-Q1 Automotive, precision ±50mV-input reinforced isolated amplifier with differential output
  • AMC0302R Precision ±250mV-input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0302R-Q1 Automotive ±50mV-input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0311D Precision 2V-input reinforced isolated amplifier with fixed gain, differential output
  • AMC0311D-Q1 Automotive 2V-input reinforced isolated amplifier with differential output for DC voltage sensing
  • AMC0311R 2V-input reinforced isolated amplifier with ratiometric output for DC voltage sensing
  • AMC0311R-Q1 Automotive 2V-input reinforced isolated amplifier with ratiometric output for DC voltage sensing
  • AMC0311S Precision 2V-input reinforced isolated amplifier with fixed gain, single-ended output
  • AMC0311S-Q1 Automotive 2V-input reinforced isolated amplifier with single-ended output for DC voltage sensing
  • AMC0330D ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing
  • AMC0330D-Q1 Automotive ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing
  • AMC0330R ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
  • AMC0330R-Q1 Automotive ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
  • AMC0330S ±1V-input reinforced isolated amplifier with single-ended output for AC voltage sensing
  • AMC0330S-Q1 Automotive ±1V-input reinforced isolated amplifier with single-ended output for AC voltage sensing
  • AMC0380D AC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0380D-Q1 Automotive AC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0380R Precision ±1500V-input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0380R-Q1 Automotive, precision ±1500V-input reinforced isolated amplifier with ratiometric output
  • AMC0381D Precision 1500V-input reinforced isolated amplifier with differential output
  • AMC0381D-Q1 Automotive DC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0381R Precision 1500V-input reinforced isolated amplifier with ratiometric output
  • AMC0381R-Q1 Automotive, precision 1500V-input reinforced isolated amplifier with ratiometric output
  • AMC1100 ±250-mV input, precision current sensing low-cost basic isolated amplifier
  • AMC1200 ±250-mV input, precision current sensing basic isolated amplifier
  • AMC1200-Q1 Automotive, ±250-mV input, precision current sensing basic isolated amplifier
  • AMC1200C ±250mV-input current-sensing basic isolated amplifier
  • AMC1202 ±50-mV input, precision current sensing basic isolated amplifier
  • AMC1211-Q1 2-V input, precision voltage sensing basic isolated amplifier
  • AMC1300 ±250-mV input, precision current sensing reinforced isolated amplifier
  • AMC1300B-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier
  • AMC1301 ±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing
  • AMC1301-Q1 Automotive Precision ±250mV-Input 3µs-Delay Reinforced Isolated Amplifier
  • AMC1302 ±50-mV input, precision current sensing reinforced isolated amplifier
  • AMC1302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier
  • AMC1311 2-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1311-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1350 ±5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1350-Q1 Automotive, ±5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1351 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1351-Q1 Automotive, 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1400 ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI
  • AMC1400-Q1 Automotive, ±250-mV input, precision, voltage-sensing, reinforced isolated amplifier with high CMTI
  • AMC1411 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI
  • AMC1411-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI
  • AMC3301 ±250-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3301-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC
  • AMC3302 ±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC
  • AMC3311 2-V input, precision-voltage-sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3311-Q1 Automotive, 0 to 2-V input, precision reinforced isolated amplifier with integrated DC/DC converter
  • AMC3330 ±1-V input, precision voltage sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3330-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated amplifier with int. DC/DC
  • ISO224 ±12-V input, precision voltage sensing reinforced isolated amplifier
Isolated ADCs
  • AMC0106M05 ±50mV input functionally isolated delta-sigma modulator for current sensing
  • AMC0106M25 ±250mV input functionally isolated delta-sigma modulator for current sensing
  • AMC0136 Precision, ±1V input, functional isolated delta-sigma modulator with external clock
  • AMC0236 Precision, ±1V input, basic isolated delta-sigma modulator with external clock
  • AMC0303M0510 Precision, +/-50-mV Input, reinforced isolated delta-sigma modulator with 10 MHz internal clock
  • AMC0303M2510 Precision, +/-250-mV Input, reinforced isolated delta-sigma modulator with 10 MHz internal clock
  • AMC0306M05 Precision ±50mV input reinforced isolated delta-sigma modulator
  • AMC0306M05-Q1 Automotive, precision ±50mV input reinforced isolated delta-sigma modulator
  • AMC0306M25 Precision ±250mV input reinforced isolated delta-sigma modulator
  • AMC0306M25-Q1 Automotive, precision ±250mV input reinforced isolated delta-sigma modulator
  • AMC0336 ±1V input reinforced isolated modulator for AC voltage sensing
  • AMC0336-Q1 Automotive ±1V input reinforced isolated modulator for AC voltage sensing
  • AMC0386 AC input isolated modulator with integrated resistive divider and external clock
  • AMC0386-Q1 Automotive AC input isolated modulator with integrated resistive divider and external clock
  • AMC1106E05 Small Basic Isolated Delta-Sigma Modulator With ±50mV Input and Manchester-Encoded CMOS Interface
  • AMC1106M05 ±50-mV input, precision current sensing basic isolated modulator
  • AMC1203 ±250-mV input, precision current sensing basic isolated modulator with int clock
  • AMC1204 ±250-mV input, precision current sensing basic isolated modulator
  • AMC1204-Q1 Automotive, ±250-mV input, precision current sensing basic isolated modulator
  • AMC1210 4-channel digital filter for delta-sigma modulators
  • AMC1303E0510 ±50-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
  • AMC1303E0520 ±50-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
  • AMC1303E2510 ±250-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
  • AMC1303E2520 ±250-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
  • AMC1303M0510 ±50-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
  • AMC1303M0520 ±50-mV input, precision current sensing reinforced isolated modulator with 20-MHz int clock
  • AMC1303M2510 ±250-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
  • AMC1303M2520 ±250mV input, precision current sensing reinforced isolated modulator with 20MHz internal clock
  • AMC1304L05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS interface
  • AMC1304L05-Q1 Automotive, ±50-mV input, current sensing reinforced isolated modulator with LDO & LVDS interface
  • AMC1304L25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS Interface
  • AMC1304L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LDO & LVDS Interface
  • AMC1304M05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1305L25 ±250-mV input, precision current sensing reinforced isolated modulator with LVDS interface
  • AMC1305L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LVDS Interface
  • AMC1305M05 ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M25 ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306E05 ±50-mV input, precision current sensing reinforced isolated modulator with Manchester code
  • AMC1306E25 ±250-mV input, precision current sensing reinforced isolated modulator with Manchester code
  • AMC1306M05 ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25 ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25E Reinforced isolated modulator with -55C extended temperature range
  • AMC130M02 Two-channel, simultaneously-sampling, 16-bit, isolated delta-sigma ADC
  • AMC130M03 Three-channel, simultaneously-sampling, 16-bit, isolated delta-sigma ADC
  • AMC131M01 24-bit, 32-kSPS, 1-channel, simultaneous-sampling, delta-sigma ADC
  • AMC131M02 24-bit, 32-kSPS, 2-channel, simultaneous-sampling, delta-sigma ADC
  • AMC131M03 Three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
  • AMC131M03-Q1 Automotive, three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
  • AMC1333M10 ±1-V input, reinforced isolated modulator with 10-MHz internal clock and CMOS interface
  • AMC1336 ±1-V input, precision voltage sensing reinforced isolated modulator
  • AMC1336-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated delta-sigma modulator
  • AMC3306M05 ±50-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
  • AMC3306M05-Q1 Automotive, ±50-mV reinforced isolated modulator with integrated DC/DC
  • AMC3306M25 ±250-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
  • AMC3306M25-Q1 Automotive, ±250-mV reinforced isolated modulator with integrated DC/DC
  • AMC3336 ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
  • AMC3336-Q1 Automotive ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
Precision ADCs
  • AMC1035 Precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
  • AMC1035-Q1 Automotive precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
Calculation tool

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware

Supported products & hardware

Products
Isolated amplifiers
  • AMC0100R Precision ±250mV-input functionally isolated amplifier with ratiometric single-ended output
  • AMC0211D Precision 2V-input basic isolated amplifier with differential output
  • AMC0211D-Q1 Automotive precision, 2-V input, basic isolated amplifier with differential output
  • AMC0211R Precision, 2-V input, basic isolated amplifier with ratiometric single-ended output
  • AMC0211R-Q1 Automotive precision, 2-V input, basic isolated amplifier with ratiometric single-ended output
  • AMC0211S Precision 2.25V-input basic isolated amplifier with single-ended output
  • AMC0211S-Q1 Automotive precision, 2-V input, basic isolated amplifier with single-ended output
  • AMC0230D Precision ±1V-input basic isolated amplifier with differential output
  • AMC0230D-Q1 Automotive, precision ±1V-input basic isolated amplifier with differential output
  • AMC0230R Precision, +/-1-V input, basic isolated amplifier with ratiometric single-ended output
  • AMC0230S Precision, +/-1-V input, basic isolated amplifier with single-ended output
  • AMC0230S-Q1 Automotive precision, +/-1-V input, basic isolated amplifier with single-ended output
  • AMC0300D Precision ±250mV-input reinforced isolated amplifier with differential output
  • AMC0300D-Q1 Automotive, precision ±250mV-input reinforced isolated amplifier with differential output
  • AMC0300R Precision ±250mV-input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0300R-Q1 Automotive +/-250-mV input, reinforced isolated amplifier with ratiometric single-ended output
  • AMC0302D Precision ±50mV-input reinforced isolated amplifier with differential output
  • AMC0302D-Q1 Automotive, precision ±50mV-input reinforced isolated amplifier with differential output
  • AMC0302R Precision ±250mV-input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0302R-Q1 Automotive ±50mV-input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0311D Precision 2V-input reinforced isolated amplifier with fixed gain, differential output
  • AMC0311D-Q1 Automotive 2V-input reinforced isolated amplifier with differential output for DC voltage sensing
  • AMC0311R 2V-input reinforced isolated amplifier with ratiometric output for DC voltage sensing
  • AMC0311R-Q1 Automotive 2V-input reinforced isolated amplifier with ratiometric output for DC voltage sensing
  • AMC0311S Precision 2V-input reinforced isolated amplifier with fixed gain, single-ended output
  • AMC0311S-Q1 Automotive 2V-input reinforced isolated amplifier with single-ended output for DC voltage sensing
  • AMC0330D ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing
  • AMC0330D-Q1 Automotive ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing
  • AMC0330R ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
  • AMC0330R-Q1 Automotive ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing
  • AMC0330S ±1V-input reinforced isolated amplifier with single-ended output for AC voltage sensing
  • AMC0330S-Q1 Automotive ±1V-input reinforced isolated amplifier with single-ended output for AC voltage sensing
  • AMC0380D AC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0380D-Q1 Automotive AC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0380R Precision ±1500V-input reinforced isolated amplifier with ratiometric single-ended output
  • AMC0380R-Q1 Automotive, precision ±1500V-input reinforced isolated amplifier with ratiometric output
  • AMC0381D Precision 1500V-input reinforced isolated amplifier with differential output
  • AMC0381D-Q1 Automotive DC-input isolated amplifier with integrated resistive divider and differential output
  • AMC0381R Precision 1500V-input reinforced isolated amplifier with ratiometric output
  • AMC0381R-Q1 Automotive, precision 1500V-input reinforced isolated amplifier with ratiometric output
  • AMC1100 ±250-mV input, precision current sensing low-cost basic isolated amplifier
  • AMC1200 ±250-mV input, precision current sensing basic isolated amplifier
  • AMC1200-Q1 Automotive, ±250-mV input, precision current sensing basic isolated amplifier
  • AMC1200C ±250mV-input current-sensing basic isolated amplifier
  • AMC1202 ±50-mV input, precision current sensing basic isolated amplifier
  • AMC1211-Q1 2-V input, precision voltage sensing basic isolated amplifier
  • AMC1300 ±250-mV input, precision current sensing reinforced isolated amplifier
  • AMC1300B-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier
  • AMC1301 ±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing
  • AMC1301-Q1 Automotive Precision ±250mV-Input 3µs-Delay Reinforced Isolated Amplifier
  • AMC1302 ±50-mV input, precision current sensing reinforced isolated amplifier
  • AMC1302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier
  • AMC1311 2-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1311-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1350 ±5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1350-Q1 Automotive, ±5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1351 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1351-Q1 Automotive, 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier
  • AMC1400 ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI
  • AMC1400-Q1 Automotive, ±250-mV input, precision, voltage-sensing, reinforced isolated amplifier with high CMTI
  • AMC1411 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI
  • AMC1411-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI
  • AMC3301 ±250-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3301-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC
  • AMC3302 ±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC
  • AMC3311 2-V input, precision-voltage-sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3311-Q1 Automotive, 0 to 2-V input, precision reinforced isolated amplifier with integrated DC/DC converter
  • AMC3330 ±1-V input, precision voltage sensing reinforced isolated amplifier with integrated DC/DC
  • AMC3330-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated amplifier with int. DC/DC
  • ISO224 ±12-V input, precision voltage sensing reinforced isolated amplifier
Isolated ADCs
  • AMC0106M05 ±50mV input functionally isolated delta-sigma modulator for current sensing
  • AMC0106M25 ±250mV input functionally isolated delta-sigma modulator for current sensing
  • AMC0136 Precision, ±1V input, functional isolated delta-sigma modulator with external clock
  • AMC0236 Precision, ±1V input, basic isolated delta-sigma modulator with external clock
  • AMC0303M0510 Precision, +/-50-mV Input, reinforced isolated delta-sigma modulator with 10 MHz internal clock
  • AMC0303M2510 Precision, +/-250-mV Input, reinforced isolated delta-sigma modulator with 10 MHz internal clock
  • AMC0306M05 Precision ±50mV input reinforced isolated delta-sigma modulator
  • AMC0306M05-Q1 Automotive, precision ±50mV input reinforced isolated delta-sigma modulator
  • AMC0306M25 Precision ±250mV input reinforced isolated delta-sigma modulator
  • AMC0306M25-Q1 Automotive, precision ±250mV input reinforced isolated delta-sigma modulator
  • AMC0336 ±1V input reinforced isolated modulator for AC voltage sensing
  • AMC0336-Q1 Automotive ±1V input reinforced isolated modulator for AC voltage sensing
  • AMC0386 AC input isolated modulator with integrated resistive divider and external clock
  • AMC0386-Q1 Automotive AC input isolated modulator with integrated resistive divider and external clock
  • AMC1106E05 Small Basic Isolated Delta-Sigma Modulator With ±50mV Input and Manchester-Encoded CMOS Interface
  • AMC1106M05 ±50-mV input, precision current sensing basic isolated modulator
  • AMC1203 ±250-mV input, precision current sensing basic isolated modulator with int clock
  • AMC1204 ±250-mV input, precision current sensing basic isolated modulator
  • AMC1204-Q1 Automotive, ±250-mV input, precision current sensing basic isolated modulator
  • AMC1210 4-channel digital filter for delta-sigma modulators
  • AMC1303E0510 ±50-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
  • AMC1303E0520 ±50-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
  • AMC1303E2510 ±250-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code
  • AMC1303E2520 ±250-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code
  • AMC1303M0510 ±50-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
  • AMC1303M0520 ±50-mV input, precision current sensing reinforced isolated modulator with 20-MHz int clock
  • AMC1303M2510 ±250-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
  • AMC1303M2520 ±250mV input, precision current sensing reinforced isolated modulator with 20MHz internal clock
  • AMC1304L05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS interface
  • AMC1304L05-Q1 Automotive, ±50-mV input, current sensing reinforced isolated modulator with LDO & LVDS interface
  • AMC1304L25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS Interface
  • AMC1304L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LDO & LVDS Interface
  • AMC1304M05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1304M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator with LDO
  • AMC1305L25 ±250-mV input, precision current sensing reinforced isolated modulator with LVDS interface
  • AMC1305L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LVDS Interface
  • AMC1305M05 ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M25 ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1305M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306E05 ±50-mV input, precision current sensing reinforced isolated modulator with Manchester code
  • AMC1306E25 ±250-mV input, precision current sensing reinforced isolated modulator with Manchester code
  • AMC1306M05 ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25 ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator
  • AMC1306M25E Reinforced isolated modulator with -55C extended temperature range
  • AMC130M02 Two-channel, simultaneously-sampling, 16-bit, isolated delta-sigma ADC
  • AMC130M03 Three-channel, simultaneously-sampling, 16-bit, isolated delta-sigma ADC
  • AMC131M01 24-bit, 32-kSPS, 1-channel, simultaneous-sampling, delta-sigma ADC
  • AMC131M02 24-bit, 32-kSPS, 2-channel, simultaneous-sampling, delta-sigma ADC
  • AMC131M03 Three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
  • AMC131M03-Q1 Automotive, three-channel, simultaneous-sampling 24-bit isolated delta-sigma ADC
  • AMC1333M10 ±1-V input, reinforced isolated modulator with 10-MHz internal clock and CMOS interface
  • AMC1336 ±1-V input, precision voltage sensing reinforced isolated modulator
  • AMC1336-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated delta-sigma modulator
  • AMC3306M05 ±50-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
  • AMC3306M05-Q1 Automotive, ±50-mV reinforced isolated modulator with integrated DC/DC
  • AMC3306M25 ±250-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC
  • AMC3306M25-Q1 Automotive, ±250-mV reinforced isolated modulator with integrated DC/DC
  • AMC3336 ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
  • AMC3336-Q1 Automotive ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
Precision ADCs
  • AMC1035 Precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
  • AMC1035-Q1 Automotive precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010948 — 6-axis motor control reference design with position feedback and industrial communication protocols

This reference design showcases the ability of using two TI Sitara™ MCU-AM243x devices to handle a Simple Open Real-Time Ethernet Gigabit (SORTE_G) connected motor drive with six-axis control. The design includes one 800MHz R5F core on one AM243x device to perform closed-loop Field Oriented Control (...)
Design guide: PDF
Reference designs

TIDEP-01032 — EtherCAT® connected, single-chip, dual-servo motor drive reference design

This reference design shows how AM243x is able to support a fully-integrated real-time servo motor drive control and industrial communication path. This path extends from receiving EtherCAT® CiA402 target commands for velocity, to performing closed-loop FOC velocity control of dual connected (...)
Design guide: PDF
Reference designs

TIDA-010937 — Isolated low delay high PWM rejection Hall current sense reference design with digital interface

This reference design demonstrates an accurate low latency reinforced isolated bidirectional current sense system using the TMCS1123 precision Hall-effect current sensor for reliable phase current and DC-link current sensing with three phase inverters up to ±62A and less than 100ns over-current (...)
Design guide: PDF
Reference designs

TIDA-010255 — 230VAC, 2kW three-phase GaN inverter reference design for robotics and servo drives

This reference design demonstrates a high-efficiency 320-VDC input, three-phase power stage using six fast switching GaN-FETs with integrated driver, protection and temperature reporting with hot-side microcontroller control, especially for motor-integrated servo drives and robotics applications. (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos