TIDA-010990

TIDA-010990

Design files

Overview

This reference design features a bidirectional isolated, multi-port dual active bridge (DAB) DC/DC converter designed for battery pack EIS excitation and active pack balancing. The design can generate a sinusoidal current from 0.04Hz to 2000Hz with up to 10A peak-to-peak amplitude. Additionally, the design supports both constant current (CC) and constant voltage (CV) modes to achieve efficient active pack balancing.

Features
  • Bidirectional dual-active-bridge with simple singlephase-shift (SPS) control scheme
  • PI + PR control for closed loop control for 0.04hz-2000hz sinusoidal current
  • Supports SPI and CAN communication
  • Supports up to 104s battery pack
  • TMS320F28P55 controller for digital control
  • One rack can do APB and EIS at the same time and have no effect on the other
Output voltage options TIDA-010990.1
Vin (Min) (V) 57
Vin (Max) (V) 190
Vout (Nom) (V) 172
Iout (Max) (A) 5
Output Power (W) 860
Isolated/Non-Isolated Isolated
Input Type DC
Topology Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFJ8.PDF (1585 KB)

Reference design overview and verified performance test data

TIDME95.ZIP (353 KB)

Detailed overview of design layout for component placement

TIDME97.ZIP (138 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDME96.ZIP (17713 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGY5.ZIP (1420 KB)

Design file that contains information on physical board layer of design PCB

TIDME94.ZIP (2180 KB)

PCB layer plot file used for generating PCB design layout

TIDME93.ZIP (871 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Half-bridge drivers

UCC27834 — 230V 3.5A/4A half-bridge gate driver with 8V UVLO and high dV/dt tolerance

Data sheet: PDF | HTML
Isolated amplifiers

AMC0311R — 2V-input reinforced isolated amplifier with ratiometric output for DC voltage sensing

Data sheet: PDF | HTML
Isolated gate drivers

UCC23525 — 5A/5A reinforced single-channel opto-compatible isolated gate driver

Data sheet: PDF | HTML
Real-time motor control & automation MCUs

TMS320F28P550SG — C2000™ 32-bit MCU with 150MHz 512KB flash C28x + CLA, five ADCs, CLB, AES and NPU

Data sheet: PDF | HTML

Start development

Software development

Firmware

F28P55-EIS-FW — Pack-level electrochemical impedance spectroscopy (EIS) excitation reference design

This reference design features a bidirectional isolated, multi-port dual active bridge (DAB) DC/DC converter designed for battery pack EIS excitation and active pack balancing.
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010978 — Up to 1500V stackable battery management unit reference design with integrated EIS TIDA-010990 — Pack-level electrochemical impedance spectroscopy (EIS) excitation reference design

F28P55-EIS-FW — Pack-level electrochemical impedance spectroscopy (EIS) excitation reference design

close
Latest version
Version: EIS-VERSION-01
Release date: Oct 30, 2026

Code for EIS solution

SHA-256 checksum
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-010978 — Up to 1500V stackable battery management unit reference design with integrated EIS TIDA-010990 — Pack-level electrochemical impedance spectroscopy (EIS) excitation reference design

Release Information

This code is for EIS solution

What's new

  • This code is the first version for EIS solution
  • Including excitation source and BMU board

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Pack-Level Electrochemical Impedance Spectroscopy (EIS) Excitation Reference Design With Active Pack Balancing PDF | HTML Jul 17, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos