TIDA-011026

TIDA-011026

Design files

Overview

This reference design gives an example implementation of a 4-20mA interface for 3-wire voltage and current interface sensors. The design enables evaluation of the XTR200 alongside the current loop protector TPS2661. The XTR200 integrates the output drive circuitry for voltage and current field transmitter communication interfaces with standard industrial signal levels such as 4-20mA, 0-20mA, and 0-10V. The reference design provides access over a pin header to a pulse-width modulated (PWM) interface that drives the output stage. This pin header also provides 3.3V to power a connected microcontroller.

Features
  • Implementation of 4-20mA loop interface for 3-wire sensor
  • Low-pass filter circuit to drive output stage via MCU PWM
  • Integrated current loop protection and miswiring protection
  • Adaptive power circuit to maximize power efficiency
  • MCU interface providing power output (3.3V), SPI
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFH9.PDF (1590 KB)

Reference design overview and verified performance test data

TIDME85.PDF (292 KB)

Detailed overview of design layout for component placement

TIDME87.PDF (167 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDME86.ZIP (2654 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGY3.ZIP (1040 KB)

Design file that contains information on physical board layer of design PCB

TIDME84.PDF (853 KB)

PCB layer plot file used for generating PCB design layout

TIDME83.PDF (556 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

4-20mA signal conditioners

XTR200 — Precision 3-wire current and voltage transmitter

Data sheet: PDF | HTML
General-purpose op amps

OPA2991 — Dual, 40-V, 4.5-MHz, low-power operational amplifier

Data sheet: PDF | HTML
General-purpose op amps

TLV9302 — Dual, 40-V, 1-MHz, low-power operational amplifier

Data sheet: PDF | HTML
Precision ADCs

ADS122S14 — Eight-channel 24-bit, 64kSPS delta-sigma ADC with PGA, VREF, two IDACs and SPI

Data sheet: PDF | HTML
TVS diodes

TVS3301 — 33 V Bidirectional Flat-Clamp surge protection device

Data sheet: PDF | HTML
Voltage translating flip-flops, latches & registers

SN74LV8T165 — 1.65-V to 5.5-V 8-bit parallel-load shift register with voltage translation

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS2661 — 50-V, universal 4-20-mA, ±20-mA current loop protector

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Field Transmitter Platform: Three-Wire 4mA to 20mA Interface Reference Design PDF | HTML Jul 15, 2026
Product overview Modular Field Transmitter Evaluation Platform for Industrial Applications PDF | HTML Aug 31, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos