Product details

Package name DFN3030 Peak pulse power (8/20 μs) (max) (W) 1100 IEC 61000-4-5 (A) 27 Vrwm (V) 33 Breakdown voltage (min) (V) 34.4 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 54 Clamping voltage (V) 40
Package name DFN3030 Peak pulse power (8/20 μs) (max) (W) 1100 IEC 61000-4-5 (A) 27 Vrwm (V) 33 Breakdown voltage (min) (V) 34.4 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 54 Clamping voltage (V) 40
VSON (DRB) 8 9 mm² 3 x 3
  • Functional Safety-Capable
  • Protection against 1-kV, 42-Ω IEC 61000-4-5 surge test for industrial signal lines
  • Bidirectional polarity enables protection against bipolar signaling or miswiring conditions
  • Clamping voltage of 40 V at 27-A of 8/20-µs surge current
  • Standoff voltage: ±33 V
  • Small 3 mm × 3 mm SON footprint
  • Survives over 5,000 repetitive strikes of 25-A 8/20-µs surge current
  • Robust surge protection
    • IEC61000-4-5 (8/20 µs): 27 A
    • IEC61643-321 (10/1000 µs): 3 A
  • Low leakage current
    • 2.5-nA typical at 27°C
    • 450-nA maximum at 85°C
  • Low capacitance: 54 pF
  • Integrated level 4 IEC 61000-4-2 ESD protection
  • Functional Safety-Capable
  • Protection against 1-kV, 42-Ω IEC 61000-4-5 surge test for industrial signal lines
  • Bidirectional polarity enables protection against bipolar signaling or miswiring conditions
  • Clamping voltage of 40 V at 27-A of 8/20-µs surge current
  • Standoff voltage: ±33 V
  • Small 3 mm × 3 mm SON footprint
  • Survives over 5,000 repetitive strikes of 25-A 8/20-µs surge current
  • Robust surge protection
    • IEC61000-4-5 (8/20 µs): 27 A
    • IEC61643-321 (10/1000 µs): 3 A
  • Low leakage current
    • 2.5-nA typical at 27°C
    • 450-nA maximum at 85°C
  • Low capacitance: 54 pF
  • Integrated level 4 IEC 61000-4-2 ESD protection

The TVS3301 device shunts up to 27 A of IEC 61000-4-5 fault current to protect systems from high-power transients or lightning strikes. The device survives the common industrial signal line EMC requirement of 1-kV IEC 61000-4-5 open circuit voltage coupled through a 42-Ω impedance. The TVS3301 uses a feedback mechanism to ensure precise flat clamping during a fault, keeping system exposure lower than traditional TVS diodes. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness. The TVS3301 has a ±33-V operating range to enable operation in systems that require protection against reverse wiring conditions.

In addition, the TVS3301 is available in a small SON footprint designed for space constrained applications, offering a significant size reduction compared to standard SMA and SMB packages. Low device leakage and capacitance ensure a minimal effect on the protected line. To ensure robust protection over the lifetime of the product, TI tests the TVS3301 against 5000 repetitive surge strikes at 125°C with no shift in device performance.

The TVS3301 is part of TI’s Flat-Clamp family of surge devices. For a deeper look at the Flat-Clamp family, refer to the Flat-Clamp Surge Protection Technology for Efficient System Protection white paper.

The TVS3301 device shunts up to 27 A of IEC 61000-4-5 fault current to protect systems from high-power transients or lightning strikes. The device survives the common industrial signal line EMC requirement of 1-kV IEC 61000-4-5 open circuit voltage coupled through a 42-Ω impedance. The TVS3301 uses a feedback mechanism to ensure precise flat clamping during a fault, keeping system exposure lower than traditional TVS diodes. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness. The TVS3301 has a ±33-V operating range to enable operation in systems that require protection against reverse wiring conditions.

In addition, the TVS3301 is available in a small SON footprint designed for space constrained applications, offering a significant size reduction compared to standard SMA and SMB packages. Low device leakage and capacitance ensure a minimal effect on the protected line. To ensure robust protection over the lifetime of the product, TI tests the TVS3301 against 5000 repetitive surge strikes at 125°C with no shift in device performance.

The TVS3301 is part of TI’s Flat-Clamp family of surge devices. For a deeper look at the Flat-Clamp family, refer to the Flat-Clamp Surge Protection Technology for Efficient System Protection white paper.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet TVS3301 33-V Bidirectional Flat-Clamp Surge Protection Device datasheet (Rev. B) PDF | HTML 01 Sep 2022
Analog Design Journal 如何將理想二極體控制器作為太陽能應用 中的可擴展輸入旁路開關使用 PDF | HTML 27 Jun 2024
Analog Design Journal 태양광 애플리케이션에서 확장 가능한 입력 바이패스 스위치로 이상적인 다이 오드 컨트롤러를 사용하는 방법 PDF | HTML 27 Jun 2024
Analog Design Journal 4mA~20mA 루프 전원 공급 트랜스미터 설계 PDF | HTML 26 Jun 2024
Analog Design Journal 設計 4mA 至 20mA 迴路供電發送器 PDF | HTML 26 Jun 2024
Analog Design Journal Designing 4mA to 20mA loop-powered transmitters PDF | HTML 28 May 2024
Analog Design Journal How to use an ideal diode controller as a scalable input bypass switch in solar applications PDF | HTML 28 May 2024
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Functional safety information TVS3301 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 27 Sep 2021
Application brief 16-Bit 8-Channel PLC Analog Input Module with High Voltage (±150 V) Common Mode 27 Apr 2020
Application brief Protecting I/O modules from surge events 04 Feb 2019
Application brief TVS Surge Rating: Power vs. Current 12 Nov 2018
White paper Demystifying surge protection 06 Nov 2018
User guide Flat Clamp TVS Evaluation Module—Adaptor Boards 10 Sep 2018
Application note How to select a Surge Diode 29 Aug 2018
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

FLAT-CLAMP-TVS-EVM — TVSxx0x precision surge protection diode evaluation module

The FLAT-CLAMP-TVS-EVM (Precision Surge Protection Diode Adaptor Board Evaluation Module) demonstrates the characteristics, operation, and use of the TVSxx0x family of devices. The TVSxx0x family of devices are precision clamps that keep ultra-low and flat clamping voltages during transient (...)
User guide: PDF
Buy from a distributor
Simulation model

TVS3301 PSpice Transient Model

SLVMCV9.ZIP (52 KB) - PSpice Model
Reference designs

TIDA-010072 — Air blower and valve control reference design for respiratory applications

This reference design provides a compact system design capable of supporting motor acceleration and deceleration up to ±200 kRPM/s, which is a key requirement in many respirator applications. The design supports a number of offboard C2000 controllers including (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010044 — NAMUR PLC Digital input with fault protection and diagnostics reference design

The NAMUR proximity sensor is widely used in industrial control when a special requirement on maximum energy is to be fulfilled by the sensor. This in turn dictates special requirements on the PLC digital input designed to interface with such sensor with regard to accuracy, and reliability. This (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos