TIDA-01212

TIDA-01212

Design files

Overview

The TIDA-01212 reference design provides a ultra-low power yet simple and low-cost solution for adding a bi-directional IrDA PHY link at 9600 bps to any Smart Metering or sub-metering device. Using a single IR LED, a resistor and internal 1.27 V reference, controlled by an optimized software inside the Sensor Controller engine, both transmitter and receiver for IrDA PHY @ 9600 bps is implemented. This design approach can be used with the TI CC13xx and CC26xx  SimpleLink™ Wireless MCUs to reduce cost by replacing legacy optical IrDA PHY modules with two separate LEDs.

Features
  • Single bidirectional IrDA PHY @ 9600 bps implementation by CC1350 SimpleLink Wireless MCU
  • Only 2 I/Os needed; sensitivity (or link range) can be improved with two additional I/Os for implementing an external voltage reference.
  • Sensor Controller Engine senses the Capacitive Touch PCB area and polls the IR LED once per second (adjustable period)
  • Connects to TIDA-00848 for adding an IrDA PHY functionality (both transmit and receive) with a single IR LED
  • Average current: 1.73 uA @ 3.0 V (LCD OFF); 975 uA @ 3.0 V (80 LCD segments ON) under TI RTOS framework
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCF0.PDF (2909 KB)

Reference design overview and verified performance test data

TIDROW8.PDF (106 KB)

Detailed overview of design layout for component placement

TIDROW7.PDF (72 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROX0.ZIP (247 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCY3.ZIP (365 KB)

Design file that contains information on physical board layer of design PCB

TIDROW9.PDF (358 KB)

PCB layer plot file used for generating PCB design layout

TIDROW6.PDF (168 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog temperature sensors

LMT70A — ±0.1°C Matching Accuracy Precision Analog Temperature Sensor

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1310 — SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1350 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCCY4 — TIDA-01212 Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01212 — Single Bidirectional Infrared LED Communication Port Reference Design

TIDCCY4 — TIDA-01212 Software

close
Latest version
Version: 01.00.00.00
Release date: Dec 4, 2016
Hardware development
Reference design
TIDA-01212 — Single Bidirectional Infrared LED Communication Port Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidccy4 or www.ti.com/lit/xx/tidccy4/tidccy4.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCCY4. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Single Bidirectional Infrared LED Communication Port Reference Design Nov 28, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos