TIDA-01250

TIDA-01250

Design files

Overview

This reference design is a solenoid driver that implements additional monitoring control as well as diagnostic features. These features enable for example: lose spring detection, valve aging recognition and dynamic control of solenoid current. This predictive maintenance feature-set helps to decrease or even eliminate factory downtime. Moreover, the control of the solenoid current supports energy saving and increased valve lifetime. The integrated IO-Link interface provides the possibility of communication between Programmable Logic Controller (PLC) and actuator to leverage the predictive maintenance feature-set. The switching of the solenoid is realized using the PWM output of the microcontroller (MCU) to drive the current of a FET, which then supplies the solenoid switching current. The current signature is sampled with the on-chip 12-bit ADC and stored in the on-chip FRAM. This reference design implements a moving average calculation and a calculation of extreme values of the current signature curve.

Features
  • Solenoid driver:  based on MSP430™ PWM output; configurable PWM output for different drive currents
  • Current signature captured by integrated 12-bit ADC
    • Current signature can be stored in MSP430 FRAM
    • Single processing functions implemented in firmware:
    • Moving average
    • Detection of local extreme values
  • Configuration through UART or IO-link
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCO6.PDF (1516 KB)

Reference design overview and verified performance test data

TIDRRT8.PDF (146 KB)

Detailed overview of design layout for component placement

TIDRRT7.PDF (51 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRU0.ZIP (1192 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDN1.ZIP (613 KB)

Design file that contains information on physical board layer of design PCB

TIDRRT9.PDF (728 KB)

PCB layer plot file used for generating PCB design layout

TIDRRT6.PDF (608 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

IO-Link & digital I/Os

TIOL111 — IO-Link device transceiver with integrated surge protection

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR5969 — 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCDN2 — TIDA-01250

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01250 — Smart Solenoid Driver with Predictive Maintenance Reference Design

TIDCDN2 — TIDA-01250

close
Latest version
Version: 01.00.00.00
Release date: Jul 16, 2017
Hardware development
Reference design
TIDA-01250 — Smart Solenoid Driver with Predictive Maintenance Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcdn2 or www.ti.com/lit/xx/tidcdn2/tidcdn2.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCDN2. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Smart Solenoid Driver With Predictive Maintenance Reference Design Jul 17, 2017
Technical article Is your factory smarter than a fifth grader? PDF | HTML Sep 28, 2017
White paper Detection of Plunger Movement in DC Solenoids White Paper Jun 12, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00284 — Current Controlled Driver for 230V AC Solenoids Reference Design TIDA-00289 — Current Controlled Driver for 24-V DC Solenoid with Plunger Fault Detection Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos