TIDA-01281

TIDA-01281

Design files

Overview

The TIDA-01281 reference design is low cost, high efficiency, isolated RS-485, I2C & CAN communication module solution intended for use in industrial systems such as Uninterruptable Power Supplies (UPS) and energy storage banks that require isolated communication and isolated power for RS-485/I2C/CAN transceivers.  The design has on-board C2000-Piccolo microcontroller for handling the communications protocol for each of interfaces. The board has in-built, low component count, high efficiency, primary side controlled isolated power supply to generate secondary power for communication transceivers eliminating the need for opto-coupler feedback circuits.

The TIDA-01281 design is tested for data transmission under various conditions and under EFT and ESD environment, highlighting the performance of TI devices for robust data transmission in harsh environments.

Features
  • Simple, efficient, and flexible isolated communication module for RS-485, CAN and I2C interface
  • Robust isolation performance for reliable operation in harsh environments meeting  functional Isolation and Immunity of 4000-VPK & 2500-VRMS, 560VPK working voltage
  • Common Mode Transient Immunity (CMTI) of  50 kV/us, for high immunity in noisy environments
  • Meets IEC-61000-4-2: ESD ±8kV contact discharge and indirect discharge by HCP and VCP , and IEC-61000-4-4: EFT ± 2kV for RS485 and ±1kV for CAN
  • A standalone control card with analog and digital interface of C2000 device for test and validation of power stages used in UPS, telecom rectifier, server PSU and battery management system
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCN2A.PDF (5505 KB)

Reference design overview and verified performance test data

TIDRPC2.PDF (210 KB)

Detailed overview of design layout for component placement

TIDRPC1.PDF (126 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPC4.ZIP (2047 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD19.ZIP (1316 KB)

Design file that contains information on physical board layer of design PCB

TIDRPC3.PDF (1648 KB)

PCB layer plot file used for generating PCB design layout

TIDRPC0.PDF (251 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive body & lighting MCUs

TMS320F28033-Q1Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA

Data sheet: PDF | HTML
I2C isolators

ISO15412.5-kVrms, isolated unidirectional clock, bidirectional I2C isolator

Data sheet: PDF | HTML
Isolated CAN transceivers

ISO1050Isolated 5-V CAN transceiver

Data sheet: PDF | HTML
Isolated RS-485 transceivers

ISO3082200-Kbps, half-duplex, 2.5-kVrms isolated RS-485 & RS-422 transceiver

Data sheet: PDF | HTML
Real-time motor control & automation MCUs

TMS320F28033C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA

Data sheet: PDF | HTML
Transformer drivers

SN6505BLow-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Communication Module for Functional Isolated RS-485, CAN, and I2C Design Guide (Rev. A) Jan 27, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos