TIDA-01323

TIDA-01323

Design files

Overview

The TIDA-01323 camera hub reference design allows connection of up to four 2-megapixel, 60-fps cameras over coax cable. This design utilizes these coax cables to provide power, back-channel communication, and clock synchronization to the sensors. The 4-Gbps FPD-Link III quad deserializer supports dual-output Mobile Industry Processor Interface (MIPI) Camera Serial Interface-2 (CSI-2) over a Samtec connector to application processors. This design also allows the user to connect other types of sensors for sensor fusion applications.

Features
  • Accepts four camera inputs with capability of sensor synchronization over FPD-Link III
  • Provides wide-range supply voltage for power over coax (4V to 14V)
  • Directly connects to TDA3 and TDA2Plus EVMs through CSI-2 interface
  • Works with any camera that uses compatible FPD-Link III DS90UB953 serializer
  • Car battery can directly supply board power with protection from reverse current
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCT0.PDF (1185 KB)

Reference design overview and verified performance test data

TIDRTR8.PDF (437 KB)

Detailed overview of design layout for component placement

TIDRTR7.PDF (174 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTS0.ZIP (2695 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE25.ZIP (1491 KB)

Design file that contains information on physical board layer of design PCB

TIDRTR9.PDF (3287 KB)

PCB layer plot file used for generating PCB design layout

TIDRTR6.PDF (655 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS55340-Q1 — Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified

Data sheet: PDF | HTML
DC/DC converters

TPS62160-Q1 — 3V-17V 1A Automotive Step-Down Converters in 2x2SON

Data sheet: PDF
DC/DC converters

TPS62162-Q1 — 3V-17V 1A Automotive Step-Down Converters in 2x2SON

Data sheet: PDF
FPD-Link SerDes

DS90UB960-Q1 — Quad 2 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports

Data sheet: PDF | HTML
High-side switches

TPS4H160-Q1 — 40-V, 160-mΩ, 4-ch automotive smart high-side switch with adjustable current limit

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q1 — 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML
Low-power MCUs

MSP430F2272 — 16 MHz MCU with 32KB Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART

Data sheet: PDF
Noninverting buffers & drivers

SN74LVC1G125-Q1 — Automotive single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
Protocol & bus switches & muxes

TS3USB221A-Q1 — Automotive ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide ADAS Multi-Sensor Hub Design With Quad 4-Gbps FPD-Link III, Dual CSI-2 Output Nov 7, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01130 — Automotive 2-MP camera module reference design with MIPI CSI-2 video interface, FPD-Link III and POC

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-TDAX — Processor SDK for TDAx ADAS SoCs - Linux and TI-RTOS Support

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos