TIDA-01335

TIDA-01335

Design files

Overview

This reference design demonstrates the IO-Link communication in a small form factor of just 6mm PCB width with integrated protection and a resistance temperature detector (RTD) sensor front-end. The highly integrated and tiny IO-Link PHY offers: ESD, EFT, surge protection and reverse polarity protection. The build in LDO and configurable output current provide easy and flexible system implementation and offer at the same time low power dissipation due to the ultra-low residual voltage. The 24 bit Sigma-Delta analog to digital converter (ADC) captures the RTD value (PT100 temperature sensor), which is converted in the MCU and sent via IO-Link to the IO-Link master

Features
  • IO-Link PHY with integrated
    • 3.3V or 5.0V LDO
    • Reverse polarity protection
    • ESD, EFT and surge protection according to IEC 61000-4
  • 50-mA to 350-mA configurable output current limit
  • IO-link v1.1 and v1.10 (TMG stack)
  • Small PCB board width of only 6mm
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCO8.PDF (1131 KB)

Reference design overview and verified performance test data

TIDRSG0.PDF (94 KB)

Detailed overview of design layout for component placement

TIDRSF9.PDF (49 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSG2.ZIP (653 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDS0.ZIP (388 KB)

Design file that contains information on physical board layer of design PCB

TIDRSG1.PDF (508 KB)

PCB layer plot file used for generating PCB design layout

TIDRSF8.PDF (497 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

IO-Link & digital I/Os

TIOL111 — IO-Link device transceiver with integrated surge protection

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR5738 — 24 MHz MCU with 16KB FRAM, 1KB SRAM, 10-bit ADC , comparator, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Precision ADCs

ADS1220 — 24-bit, 2-kSPS, four-channel, low-power, delta-sigma ADC with PGA, VREF, SPI and two IDACs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Ultra-Small IO-Link Sensor Transmitter With RTD Front-End Reference Design Aug 29, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00188 — IO-Link Sensor Transmitter Reference Design TIDA-00461 — IO-Link Firmware Update Reference Design Leveraging MSP430 FRAM Technology TIDA-01250 — Smart Solenoid Driver with Predictive Maintenance Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos