TIDA-01350

TIDA-01350

Design files

Overview

The high-speed, linear transimpedance amplifier reference design is a high-speed, linear, two-stage transimpedance amplifier (TIA) application which uses the LMH5401 fully differential amplifier (FDA). Included in the reference design is a photo diode with integrated fiber pigtail. The provided photo diode allows for ease of testing as it represents a nearly ideal current source.

Features
  • Bandwidth > 500 MHz
  • Convert current to voltage
  • Photo diode included
  • Two stages for increased gain
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD08.PDF (2126 KB)

Reference design overview and verified performance test data

TIDRUQ4.PDF (210 KB)

Detailed overview of design layout for component placement

TIDRUQ3.PDF (77 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUQ6.ZIP (582 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEA4.ZIP (1750 KB)

Design file that contains information on physical board layer of design PCB

TIDRUQ5.PDF (488 KB)

PCB layer plot file used for generating PCB design layout

TIDRUQ2.PDF (163 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RF fully differential amplifiers (FDAs)

LMH5401 — 8-GHz Ultra wideband fully differential amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High-Speed, Linear Transimpedance Amplifier Reference Design Jul 7, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos