TIDA-01358

TIDA-01358

Design files

Overview

The TIDA-01358 reference design provides a low BOM cost, high efficiency power stage solution for smart thermostats and other gateway building automation end equipment. This power stage takes a 24Vac input and produces a 5V and 3.3V output rail which can power additional point-of-load converters if added. The design provides LiPo battery charging and seamless switching to battery power during a 24Vac brownout. The power-path capability provides battery power assistance allowing system load transient to exceed the current limit of the 24Vac to DC system, allowing a lower cost Wide Vin buck to be utilized.

Features
  • Battery backup
  • Independent battery charging and load path
  • Dynamic power path/battery power assist
  • High efficiency over entire load current range
  • USB over-curent compliant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCE1A.PDF (4732 KB)

Reference design overview and verified performance test data

TIDRPC7.PDF (311 KB)

Detailed overview of design layout for component placement

TIDRPC6.PDF (81 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPC9.ZIP (895 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD20.ZIP (503 KB)

Design file that contains information on physical board layer of design PCB

TIDRPC8.PDF (1283 KB)

PCB layer plot file used for generating PCB design layout

TIDRPC5.PDF (596 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ24072 — Standalone 1-cell 1.5-A linear battery charger, Power Path, 4.2-V VBAT and VOUT=VBAT + 225mV

Data sheet: PDF
Comparators

LM2903 — Dual differential comparator

Data sheet: PDF | HTML
DC/DC converters

LM5166 — 3V-65V Input, 500mA Synchronous Buck Converter With Ultra-Low Iq

Data sheet: PDF | HTML
DC/DC converters

TLV62080 — 1.2A High Efficient Step Down Converter in 2x2mm SON Package

Data sheet: PDF | HTML
ESD protection diodes

TPD2E2U06 — Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0

Data sheet: PDF | HTML
Load switches

TPS27081A — 8-V, 3-A, 44-mΩ load switch with adj. rise time

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 24-V AC Power Stage With Wide VIN Converter and Battery Backup Ref Design (Rev. A) Feb 6, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos