The LM5166 is a compact,
easy-to-use, 3-V to 65-V, ultra-low IQ synchronous buck converter with high
efficiency over wide input voltage and load current ranges. With integrated high-side and low-side
power MOSFETs, up to 500 mA of output current can be delivered at fixed output voltages of 3.3 V or
5 V, or an adjustable output. The converter is designed to simplify implementation while providing
options to optimize the performance for the target application. Pulse frequency modulation (PFM)
mode is selected for optimal light-load efficiency or constant on-time (COT) control for nearly
constant operating frequency. Both control schemes do not require loop compensation while providing
excellent line and load transient response and short PWM on-time for large step-down conversion
ratios.
The high-side P-channel MOSFET can operate at 100% duty cycle for lowest dropout voltage
and does not require a bootstrap capacitor for gate drive. Also, the current limit setpoint is
adjustable to optimize inductor selection for a particular load current requirement. Selectable and
adjustable start-up timing options include minimum delay (no soft start), internally fixed (900
µs), and externally programmable soft start using a capacitor. An open-drain PGOOD indicator can be
used for sequencing, fault reporting, and output voltage monitoring. The LM5166 is available in a 10-pin VSON
package with 0.5-mm pin pitch.
The LM5166 is a compact,
easy-to-use, 3-V to 65-V, ultra-low IQ synchronous buck converter with high
efficiency over wide input voltage and load current ranges. With integrated high-side and low-side
power MOSFETs, up to 500 mA of output current can be delivered at fixed output voltages of 3.3 V or
5 V, or an adjustable output. The converter is designed to simplify implementation while providing
options to optimize the performance for the target application. Pulse frequency modulation (PFM)
mode is selected for optimal light-load efficiency or constant on-time (COT) control for nearly
constant operating frequency. Both control schemes do not require loop compensation while providing
excellent line and load transient response and short PWM on-time for large step-down conversion
ratios.
The high-side P-channel MOSFET can operate at 100% duty cycle for lowest dropout voltage
and does not require a bootstrap capacitor for gate drive. Also, the current limit setpoint is
adjustable to optimize inductor selection for a particular load current requirement. Selectable and
adjustable start-up timing options include minimum delay (no soft start), internally fixed (900
µs), and externally programmable soft start using a capacitor. An open-drain PGOOD indicator can be
used for sequencing, fault reporting, and output voltage monitoring. The LM5166 is available in a 10-pin VSON
package with 0.5-mm pin pitch.