TIDA-01388

TIDA-01388

Design files

Overview

TIDA-01388 is a 21 W dual automotive USB charger solution featuring complete front end protection with small size. The system can clamp fast high-voltage electrical transients and maintain operation through these events. It can also properly respond to a reverse battery polarity event and shut down appropriately.
The design accepts a wide input voltage range of 5.5 V to 36 V and regulates two outputs of 5 V@2.1 A for dual USB ports. EMI filtering circuitry is included and the design is compliant with CISPR 25 Class 5 conducted EMI standards.

Features
  • Wide Vin front end power supply for dual USB charger systems
  • Off-battery operation with reverse battery protection
  • Positive and negative transient voltage protection
  • Meet CISPR 25 Class 5 conducted EMI standards
  • Uses all AEC-Q100 qualified devices
  • Small solution size
Output voltage options TIDA-01388.1
Vin (Min) (V) 5.5
Vin (Max) (V) 36
Vout (Nom) (V) 5
Iout (Max) (A) 2.1
Output Power (W) 10.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCZ9.PDF (605 KB)

Reference design overview and verified performance test data

TIDRT89.PDF (111 KB)

Detailed overview of design layout for component placement

TIDRT88.PDF (63 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRT91.ZIP (953 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDY1.ZIP (423 KB)

Design file that contains information on physical board layer of design PCB

TIDRT90.PDF (683 KB)

PCB layer plot file used for generating PCB design layout

TIDRT87.PDF (149 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMS3655-Q1 — 5.5-A, 36-V synchronous, 400-kHz, step-down converter

Data sheet: PDF | HTML
Load switches

TPS2561A-Q1 — AUTO 2-ch 0.25-2.8A adj. ILIMIT (tuned for 2.3±0.2A), 2.5-6.5V, 44mΩ USB power switch, active-high

Data sheet: PDF | HTML
USB-A controllers

TPS2513A-Q1 — Automotive USB Charge port dual DP/DM manager

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide CISPR 25 Class 5 Rated Dual Automotive USB Charger Reference Design Oct 26, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos