TIDA-01389

TIDA-01389

Design files

Overview

This reference design is a small-footprint motor control module intended for sunroof and window-lift applications. This design uses the DRV8703-Q1 gate driver with an integrated current-shunt amplifier alongside two dual-package automotive-qualified MOSFETs to create a very small power-stage layout compared to typical relay solutions. It also includes two of our DRV5013-Q1 latching hall sensors, which are used to encode the motor position.

Features
  • 15-A motor drive
  • Low component count
  • Anti-pinch detection
  • Reverse battery protection
  • 2-bit hall encoder
  • Motion profiling using pulse-width modulation (PWM) input
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCQ9A.PDF (5698 KB)

Reference design overview and verified performance test data

TIDRQE6.PDF (121 KB)

Detailed overview of design layout for component placement

TIDRQE5.PDF (62 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQE8.ZIP (495 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDA8.ZIP (1149 KB)

Design file that contains information on physical board layer of design PCB

TIDRQE7.PDF (1052 KB)

PCB layer plot file used for generating PCB design layout

TIDRQE4.PDF (271 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Brushed DC (BDC) motor drivers

DRV8703-Q1Automotive 47-V H-bridge smart gate driver with SPI control

Data sheet: PDF | HTML
Hall-effect latches & switches

DRV5013-Q1Automotive, high voltage (up to 38V), high bandwidth (30-kHz) Hall effect latch

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Small-Footprint Sunroof Motor Module Reference Design (Rev. A) Jul 21, 2017
Application brief Incremental Rotary Encoders (Rev. B) PDF | HTML Dec 2, 2021
Technical article The seat remembers: Brushed DC motor ripple counting drives innovation in full-fea PDF | HTML Aug 16, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos