Product details

Type Latch Operate point (typ) (mT) 1.3, 2.7, 6, 12 Operate point (max) (mT) 3.4, 5, 9, 18 Release point (min) (mT) -18, -9, -5, -3.4 Supply current (µA) 2700 Bandwidth (kHz) 30 Rating Automotive Operating temperature range (°C) -40 to 150 Output Open drain
Type Latch Operate point (typ) (mT) 1.3, 2.7, 6, 12 Operate point (max) (mT) 3.4, 5, 9, 18 Release point (min) (mT) -18, -9, -5, -3.4 Supply current (µA) 2700 Bandwidth (kHz) 30 Rating Automotive Operating temperature range (°C) -40 to 150 Output Open drain
TO-92 (LPG) 3 6.08 mm² (4 mm × 1.52 mm) SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • AEC-Q100 qualified for automotive applications:
    • DRV5013xxQ grade 1: TA = –40°C to 125°C (see Device Nomenclature)
    • DRV5013xxE grade 0: TA = –40°C to 150°C (see Device Nomenclature)
  • Digital bipolar-latch Hall sensor
  • Superior temperature stability
    • BOP ±10% over temperature
  • Multiple sensitivity options (BOP / BRP)
    • ±1.3 mT (FA, see Device Nomenclature)
    • ±2.7 mT (AD, see Device Nomenclature)
    • ±6 mT (AG, see Device Nomenclature)
    • ±12 mT (BC, see Device Nomenclature)
  • Supports a wide voltage range
    • 2.7 V to 38 V
    • No external regulator required
  • Open-drain output (30-mA sink)
  • Fast 35-µs power-on time
  • Small package and footprint
    • Surface mount 3-pin SOT-23 (DBZ)
      • 2.92 mm × 2.37 mm
    • Through-hole 3-pin TO-92 (LPG)
      • 4.00 mm × 3.15 mm
  • Protection features:
    • Reverse supply protection (up to –22 V)
    • Supports up to 40-V load dump
    • Output short-circuit protection
    • Output current limitation
    • OUT short to battery protection
  • AEC-Q100 qualified for automotive applications:
    • DRV5013xxQ grade 1: TA = –40°C to 125°C (see Device Nomenclature)
    • DRV5013xxE grade 0: TA = –40°C to 150°C (see Device Nomenclature)
  • Digital bipolar-latch Hall sensor
  • Superior temperature stability
    • BOP ±10% over temperature
  • Multiple sensitivity options (BOP / BRP)
    • ±1.3 mT (FA, see Device Nomenclature)
    • ±2.7 mT (AD, see Device Nomenclature)
    • ±6 mT (AG, see Device Nomenclature)
    • ±12 mT (BC, see Device Nomenclature)
  • Supports a wide voltage range
    • 2.7 V to 38 V
    • No external regulator required
  • Open-drain output (30-mA sink)
  • Fast 35-µs power-on time
  • Small package and footprint
    • Surface mount 3-pin SOT-23 (DBZ)
      • 2.92 mm × 2.37 mm
    • Through-hole 3-pin TO-92 (LPG)
      • 4.00 mm × 3.15 mm
  • Protection features:
    • Reverse supply protection (up to –22 V)
    • Supports up to 40-V load dump
    • Output short-circuit protection
    • Output current limitation
    • OUT short to battery protection

The DRV5013-Q1 device is a chopper-stabilized Hall effect sensor that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.

The magnetic field is indicated through a digital bipolar latch output. The IC has an open-drain output stage with 30-mA current sink capability. A wide operating voltage range from 2.7 V to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of automotive applications.

Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or overcurrent.

The DRV5013-Q1 device is a chopper-stabilized Hall effect sensor that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.

The magnetic field is indicated through a digital bipolar latch output. The IC has an open-drain output stage with 30-mA current sink capability. A wide operating voltage range from 2.7 V to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of automotive applications.

Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or overcurrent.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
DRV5013 ACTIVE High voltage (up to 38V), high bandwidth (30kHz) Hall-effect latch Industrial version
Similar functionality to the compared device.
TMAG5110-Q1 ACTIVE Automotive, high-sensitivity, 2D, dual-channel, Hall-effect latch 2D latch with independent outputs for a one-chip incremental encoding solution
TMAG5111-Q1 ACTIVE Automotive, high-sensitivity, 2D, dual-channel, speed and direction outputs, Hall-effect latch 2D latch with speed & direction outputs for a one-chip incremental encoding solution

Technical documentation

No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet DRV5013-Q1 Automotive, Digital-Latch Hall Effect Sensor datasheet (Rev. I) PDF | HTML Feb 17, 2023
Application brief Introduction to TI Magnetic Sense Simulator Features PDF | HTML Dec 5, 2023
User guide Texas Instruments' Magnetic Sense Simulator User's Guide PDF | HTML Dec 4, 2023
Application note Hall Sensor and Magnet Selection for Auto Body Motor Module Design PDF | HTML Aug 31, 2022
Application brief Differences Between Optical and Magnetic Incremental Encoders PDF | HTML Aug 17, 2022
Application note Understanding and Applying Hall Effect Sensor Data Sheets (Rev. A) PDF | HTML Dec 7, 2021
Application brief Incremental Rotary Encoders (Rev. B) PDF | HTML Dec 2, 2021
Application brief Hall-Effect Sensors in Low-Power Applications (Rev. B) PDF | HTML Oct 15, 2021
Functional safety information DRV5013-Q1 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) Mar 26, 2020
Technical article Why are you still driving automotive motors with relays? PDF | HTML Jul 13, 2017
Technical article Measuring wheels in motion PDF | HTML Apr 24, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HALL-ADAPTER-EVM — Hall sensor breakout adapter evaluation module

Speed up your switch, latch and linear Hall sensor prototyping and testing with the HALL-ADAPTER-EVM, which provides a fast, easy and inexpensive way to interface with small ICs. You can connect any supported Hall sensor using the included Samtec terminal strips or wire them directly to existing (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation tool

TI-MAGNETIC-SENSE-SIMULATOR — TI Magnetic sensing simulation tool

The TI-MAGNETIC-SENSE-SIMULATOR (TIMSS) webtool estimates magnetic flux density and TI magnetic sensor outputs for magnetic position sensing systems. Select from our portfolio of magnetic sensors to thoroughly emulate electro-mechanical performance of your design. The tool supports various magnet (...)
Supported products & hardware
Calculation tool

HALL-PROXIMITY-DESIGN — Magnetic Sensing Proximity Tool

HALL-PROXIMITY-DESIGN is a software tool that facilitates rapid iterative design for magnet and Hall-effect sensor systems.

Supported products & hardware
Reference design

TIDA-00281 — Automotive 48-V, 1-kW Motor Drive Reference Design

TIDA-00281 is a 3-phase brushless DC (BLDC) motor drive designed to operate in 48-V automotive applications. The board is designed to drive motors in the 1-kW range and can handle currents up to 30 A. The design includes analog circuits working in conjunction with a C2000 LaunchPad to spin a (...)

Supported products & hardware
Reference design

TIDA-00480 — Automotive Hall Sensor Rotary Encoder

This is an incremental rotary encoder that uses contactless magnetic sensing to detect rotational speed and direction.  The two Hall Effect sensors measure the 66-pole ring magnet and output two signals in quadrature.  This automotive-qualified solution is a low-cost and far more reliable (...)

Supported products & hardware
Reference design

TIDA-00875 — Single Phase Brushless DC (BLDC) with Brushed Motor Driver Reference Design

TIDA-00875 demonstrates how to reconfigure existing brushed motor drivers to control single phase brushless (BLDC) motors. The DRV8801 and DRV8701 are used to control a single phase BLDC motor. The DRV8801 design controls the motor at 100% duty cycle. When the device is powered up, the motor runs. (...)

Supported products & hardware
Reference design

TIDA-00901 — Automotive 12-V, 200-W (20-A) BLDC Motor Drive Reference Design

This is a three-phase brushless DC motor drive designed to operate in 12-V automotive applications such as HVAC blowers. This reference design drives motors in the 200-W range and can handle currents up to 20 A. Utilizing either sensorless operation or external hall-effect sensors, the (...)

Supported products & hardware
Reference design

TIDA-01389 — Small-Footprint Sunroof Motor Module Reference Design

This reference design is a small-footprint motor control module intended for sunroof and window-lift applications. This design uses the DRV8703-Q1 gate driver with an integrated current-shunt amplifier alongside two dual-package automotive-qualified MOSFETs to create a very small power-stage (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TO-92 (LPG) 3 Ultra Librarian
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos