TIDA-01411

TIDA-01411

Design files

Overview

This reference design provides lightning surge protection solution for Power over Ethernet (PoE) Power Sourcing Equipment (PSE) systems based on TI's TPS23861 PSE controller. The need for implementing such protection will normally depend on the environment in which the PSE is intended to operate and the inherent isolation properties of the PSE. For industrial(NVR, DVR,etc) and Telecom(Ethernet switches, Gateways, etc) applications, lightning surge protection is an important design consideration in the system.

Features
  • Ethernet Alliance certified for sending Type 2 (up to Class 4) power
  • 4-port Auto Mode PoE PSE solution with TPS23861
  • Auto Mode/Semi-Auto Mode/Manual Mode provides flexibility to power standard or non standard PDs
  • Able to pass 6kV common mode surge test and 4kV differential mode surge test
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCY9A.PDF (2719 KB)

Reference design overview and verified performance test data

TIDRUZ3.PDF (375 KB)

Detailed overview of design layout for component placement

TIDRUZ2.PDF (59 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUZ5A.ZIP (1431 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEC3.ZIP (325 KB)

Design file that contains information on physical board layer of design PCB

TIDRUZ4A.PDF (1965 KB)

PCB layer plot file used for generating PCB design layout

TIDRUZ1.PDF (472 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM50197.5-100V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
Digital isolators

ISO7221B2-channel, 1/1, digital isolator

Data sheet: PDF | HTML
I2C isolators

ISO15412.5-kVrms, isolated unidirectional clock, bidirectional I2C isolator

Data sheet: PDF | HTML
Power sourcing equipment

TPS238612-pair, type-2, 4-channel PoE PSE with autonomous mode

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TPS23861EVM-612 — TPS23861EVM-612 Evaluation Module for Quad IEEE 802.3at PoE PSE Controller

This reference design provides lightning surge protection solution for Power over Ethernet (PoE) Power Sourcing Equipment (PSE) systems based on TI's TPS23861 PSE controller. The need for implementing such protection will normally depend on the environment in which the PSE is intended to operate (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00290 PoE PSE Type 2 (30W) IEEE 802.3at Fully Autonomous Quad Port Solution. TIDA-01411 Type 2 PoE PSE, 6kV Lightning Surge Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS23861EVM-612 TPS23861EVM-612 Evaluation Module for Quad IEEE 802.3at PoE PSE Controller

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00290 PoE PSE Type 2 (30W) IEEE 802.3at Fully Autonomous Quad Port Solution. TIDA-01411 Type 2 PoE PSE, 6kV Lightning Surge Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Type-2 PoE PSE, 6-kV Lightning Surge Reference Design (Rev. A) Jan 15, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos