TIDA-01436

TIDA-01436

Design files

Overview

The TIDA-01436 reference design is a subsystem solution that uses TI's Sitara Processor Linux Software Development Kit (SDK) and TI’s 3D Time-of-Flight (ToF) image sensor to count the number of occupants in a defined area with high resolution and accuracy. ToF image sensors can process spacial data in three dimensions, so the sensor can be used to determine the number of objects present and can track their movements, and it has the capability to determine whether the objects are human bodies. This design uses TI's AM437x processor as the host controller with fully integrated ToF drivers supported by the Processor Linux SDK, which is ideal for embedded solutions. The combination of a ToF camera paired with a host controller board is more effective in real-time people counting than traditional surveillance cameras and video analytics.

Features
  • End-to-end solution with fully integrated system
  • Built on TI's Processor Linux Software Development Kit (SDK) and runs on TI's AM437x GP EVM
  • People counting accuracy > 90%
  • Occupancy data configurable to be either real-time or periodic
  • Wide field of view: 87º (Diagonal); 74.4º (Horizontal) × 59.3º (Vertical)
  • 3D ToF camera can even see in the dark due to ambient light independence
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD06.PDF (4031 KB)

Reference design overview and verified performance test data

SBAU219D.PDF (1135 KB)

Reference design overview and verified performance test data

TIDRQP2.ZIP (341 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQP1.ZIP (687 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multimedia & industrial networking SoCs

AM4379Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDSEVM437X — AM437x high security evaluation module

The TIDA-01436 reference design is a subsystem solution that uses TI's Sitara Processor Linux Software Development Kit (SDK) and TI’s 3D Time-of-Flight (ToF) image sensor to count the number of occupants in a defined area with high resolution and accuracy. ToF image sensors can process (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01436 People Counting for Demand Controlled Ventilation Using Sitara PLSDK and 3D ToF Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSEVM437X AM437x high security evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-01436 People Counting for Demand Controlled Ventilation Using Sitara PLSDK and 3D ToF Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide People Counting for Demand Controlled Ventilation Using Sitara Design Guide May 1, 2017
* Design guide Introduction to Time-of-Flight (ToF) System Design (Rev. D) May 13, 2014
White paper Introduction to Time-of-Flight Camera (Rev. B) May 7, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos