TIDA-01453
MIPI® DSI to OLDI/LVDS Bridge for Automotive Infotainment Head Unit Reference Design
TIDA-01453
Overview
This reference design offers two display interface options: an Automotive processor with MIPI® DSI output and an Automotive infotainment video display panel with OpenLDI (OLDI) / LVDS input The reference design provides two variations. Setup one converts the system on chip (SoC) DSI video output signal to OLDI/LVDS video signal then connects directly to the panel for an integrated display application. Setup two adopts FPD-Link III SerDes technology to transmit the OLDI/LVDS video signal and I²C control signal to the panel over a long cable for a remote display application.
Features
- First to Market AEC-Q100 Automotive Qualified Dual-channel MIPI DSI to Dual-link OLDI/LVDS Bridge
- Supports up to 154-MHz OLDI/LVDS Output Clock in Dual-link Mode
- Supports up to 24-bpp DSI Video Packets With RGB888 Formats
- Supports up to 60-fps WQXGA 2560 × 1600 Resolution at 24-bpp Color
- Supports up to 15 m Coaxial or STP Cable
- Offers Two Setups: Setup One Direct To Panel and Setup Two Using FPD-Link III Chipset
Automotive
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Complete listing of design components, reference designators, and manufacturers/part numbers
Complete listing of design components, reference designators, and manufacturers/part numbers
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Design file that contains information on physical board layer of design PCB
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
PCB layer plot file used for generating PCB design layout
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
SN65DSI85-Q1 — Automotive dual-channel MIPI DSI to dual-link Flatlink™ LVDS bridge
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | MIPI® DSI to OLDI/LVDS Bridge Ref Des for Automotive Infotainment Head Unit | May 10, 2018 | |
| Application note | SN65DSI83, SN65DSI84, and SN65DSI85 Hardware Implementation Guide (Rev. A) | Apr 11, 2013 | ||
| Application note | SN65DSI8x Video Configuration Guide and Configuration Tool Software Users Manual (Rev. B) | Apr 8, 2013 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.