TIDA-01463

TIDA-01463

Design files

Overview

This Power over Ethernet (PoE) reference design supplies power and data over a single Ethernet cable to a connected LED lighting ballast. This reference design uses TI's TPS2372-4 PoE powered device (PD) interface, LM3409 buck controller, LM5165 buck converter, TPS62740 buck converter, TM4C1292NCPDT microcontroller (MCU), TPD4E05U06-Q1 ESD protection device, and DP83822I Ethernet PHY to provide power to the LED light remotely controlling the brightness and dimming parameters of the LED light while connected to the network.

In need of an IEEE802.3bt-ready PSE controller? Check out the TPS23881.

Features
  • IEEE802.3bt Ready
  • PD 51W Class 6 Power Level
  • Minimal Standby Power Consumption of 181 mW
  • Automatic Maintain Power Signature
  • IP-Addressable Board for Network Connected
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDG2.PDF (1449 KB)

Reference design overview and verified performance test data

TIDRTA4.PDF (331 KB)

Detailed overview of design layout for component placement

TIDRTA3.PDF (75 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTA6.ZIP (2010 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDY4.ZIP (545 KB)

Design file that contains information on physical board layer of design PCB

TIDRTA5.PDF (1416 KB)

PCB layer plot file used for generating PCB design layout

TIDRTA2.PDF (445 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM51653V-65V, 150mA Synchronous Buck Converter With Ultra-Low IQ

Data sheet: PDF | HTML
DC/DC converters

TPS627402.2V-5.5V input, ultra-low-power 300mA step-down buck DCDC converter with 360nA Iq

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06-Q1Automotive Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB & High Speed Interfaces

Data sheet: PDF | HTML
Ethernet PHYs

DP83822HExtended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD

Data sheet: PDF | HTML
Ethernet PHYs

DP83822HFExtended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD

Data sheet: PDF | HTML
Ethernet PHYs

DP83822ILow-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD

Data sheet: PDF | HTML
Ethernet PHYs

DP83822IFLow-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD

Data sheet: PDF | HTML
General-purpose MCUs

TM4C1292NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII

Data sheet: PDF
Illumination LED drivers

LM3409HV75-V PFET buck controller for high power LED drivers

Data sheet: PDF | HTML
Powered devices

TPS2372IEEE 802.3bt PoE high-power PD interface with automatic MPS & autoclass

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TPS2372-4EVM-006 — TPS2372-4EVM evaluation module for IEEE802.3bt PoE PD applications

This Power over Ethernet (PoE) reference design supplies power and data over a single Ethernet cable to a connected LED lighting ballast. This reference design uses TI's TPS2372-4 PoE powered device (PD) interface, LM3409 buck controller, LM5165 buck converter, TPS62740 buck converter, (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01463 Connected LED Lighting With IEEE802.3bt Power Over Ethernet (PoE) Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS2372-4EVM-006 TPS2372-4EVM evaluation module for IEEE802.3bt PoE PD applications

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-01463 Connected LED Lighting With IEEE802.3bt Power Over Ethernet (PoE) Reference Design

Software development

Support software

TIDCE96 — TIDA-01463 Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01463 Connected LED Lighting With IEEE802.3bt Power Over Ethernet (PoE) Reference Design

TIDCE96 TIDA-01463 Software

close
Latest version
Version: 01.00.00.00
Release date: Dec 11, 2017
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-01463 Connected LED Lighting With IEEE802.3bt Power Over Ethernet (PoE) Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidce96 or www.ti.com/lit/xx/tidce96/tidce96.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCE96. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide IEEE802.3bt Power Over Ethernet (PoE) Connected LED Lighting Reference Design Nov 3, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos