TIDA-01471

TIDA-01471

Design files

Overview

Industrial vibration sensing is crucial part in condition monitoring necessary for predictive maintenance. Integrated Electronic Piezoelectric (IEPE) sensor is the most common vibration sensor used in industrial environment. This design is a full analog front-end for IEPE sensor interface demonstrating how to achieve flexible high-resolution, high-speed conversion with low-power and small-footprint implementation.

Features
  • Single channel IEPE sensor analog input
  • 24-bits conversion resolution
  • Programmable data rate: 265 kSPS to 32kSPS
  • 20 kHz bandwidth signal bandwidth
  • ±10V AC input, 250 kΩ input impedance
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD62.PDF (4693 KB)

Reference design overview and verified performance test data

TIDRRQ1.PDF (267 KB)

Detailed overview of design layout for component placement

TIDRRQ0.PDF (60 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRQ3.ZIP (1517 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDM3.ZIP (320 KB)

Design file that contains information on physical board layer of design PCB

TIDRRQ2.PDF (1334 KB)

PCB layer plot file used for generating PCB design layout

TIDRRP9.PDF (382 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

4-20mA signal conditioners

XTR111 — Voltage-to-current converter/transmitter with 3-V to 15-V regulator and resistor set I/O ratio

Data sheet: PDF | HTML
Analog & precision switches & muxes

TS3A5017 — 3.3-V, 4:1, 2-channel general-purpose analog multiplexer

Data sheet: PDF | HTML
Comparators

LP2901 — Quad low-power industrial grade standard comparator

Data sheet: PDF
Fully differential amplifiers

THS4551 — Low Noise, Precision, 150MHz, Fully Differential Amplifier

Data sheet: PDF | HTML
General-purpose op amps

LMV751 — Single, 5.5-V, 5-MHz, low noise (6.5-nV/√Hz), 1-mV offset operational amplifier

Data sheet: PDF
Precision ADCs

ADS127L01 — 24-Bit, 512kSPS, 1-Ch, Very-Low-Power, Wide-Bandwidth Delta-Sigma ADC

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC5311 — 8bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package

Data sheet: PDF | HTML
Shift registers

SN74HC595 — 8-bit shift registers with 3-state output registers

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide IEPE Vibration Sensor Interface Reference Design for PLC Analog Input Jun 19, 2017

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI — SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos