XTR111

ACTIVE

Voltage-to-current converter/transmitter with 3-V to 15-V regulator and resistor set I/O ratio

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW XTR200 ACTIVE Precision 3-wire current and voltage transmitter Mode pin for selectable current or voltage output. Integrated output transistor. Short-circuit current protection. Absolute maximum supply voltage rating of 65V. Small WSON package 3mm x 2mm.

Product details

Vs (min) (V) 8 Vs (max) (V) 40 Offset voltage (±) (max) (mV) 1.5 Product type 3-wire General purpose Operating temperature range (°C) -40 to 125 Rating Catalog
Vs (min) (V) 8 Vs (max) (V) 40 Offset voltage (±) (max) (mV) 1.5 Product type 3-wire General purpose Operating temperature range (°C) -40 to 125 Rating Catalog
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • Easy-to-design input/output ranges: 0mA–20mA, 4mA–20mA, 5mA–25mA or configurable voltage outputs
  • Nonlinearity: 0.002%
  • Low offset drift: 1µV/°C
  • Accuracy: 0.015%
  • Single-supply operation
  • Wide supply range: 7V to 44V
  • Output error flag (EF)
  • Output disable (OD)
  • Adjustable voltage regulator: 3V to 15V
  • Packages:
    • 10-pin HVSSOP
    • 10-pin VSON
  • Easy-to-design input/output ranges: 0mA–20mA, 4mA–20mA, 5mA–25mA or configurable voltage outputs
  • Nonlinearity: 0.002%
  • Low offset drift: 1µV/°C
  • Accuracy: 0.015%
  • Single-supply operation
  • Wide supply range: 7V to 44V
  • Output error flag (EF)
  • Output disable (OD)
  • Adjustable voltage regulator: 3V to 15V
  • Packages:
    • 10-pin HVSSOP
    • 10-pin VSON

The XTR111 is a precision voltage-to-current converter designed for the standard 0mA to 20mA or 4mA to 20mA analog signals, and sources up to 32mA. The ratio between input voltage and output current is set by a single resistor, RSET. The circuit can also be modified for voltage-output operation.

An external P-MOSFET transistor provides high output resistance and a broad-compliance voltage range that extends from 2V less than the supply voltage, VVSP, to voltages far less than ground.

The adjustable 3V to 15V subregulator output provides the supply voltage for additional circuitry.

The XTR111 is available in 10-pin HVSSOP and VSON surface-mount packages.

The XTR111 is a precision voltage-to-current converter designed for the standard 0mA to 20mA or 4mA to 20mA analog signals, and sources up to 32mA. The ratio between input voltage and output current is set by a single resistor, RSET. The circuit can also be modified for voltage-output operation.

An external P-MOSFET transistor provides high output resistance and a broad-compliance voltage range that extends from 2V less than the supply voltage, VVSP, to voltages far less than ground.

The adjustable 3V to 15V subregulator output provides the supply voltage for additional circuitry.

The XTR111 is available in 10-pin HVSSOP and VSON surface-mount packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet XTR111 Precision Voltage-to-Current Converter and Transmitter datasheet (Rev. D) PDF | HTML 18 Oct 2024
Application note PLC Analog Output Module Architectures PDF | HTML 29 Jan 2025
Application brief How to Select Amplifiers for Pressure Transmitter Applications (Rev. B) PDF | HTML 14 Feb 2023
Functional safety information XTR111 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 03 Jan 2023
Analog Design Journal 4Q 2012 Issue Analog Applications Journal 25 Sep 2012
Analog Design Journal Harnessing wasted energy in 4- to 20-mA current-loop systems 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DLPNIRSCANEVM — DLP® NIRscan™ Evaluation Module

 

The DLP NIRscan is a complete evaluation module (EVM) to design a high performance, affordable near-infrared spectrometer.  This flexible tool contains everything a designer needs to start developing a DLP-based spectrometer right out of the box.  The EVM features the DLP 0.45 WXGA NIR (...)

User guide: PDF
Not available on TI.com
Evaluation board

XTR111-2EVM — XTR111 Evaluation Module New Version

The XTR111-2EVM is used for the basic functional evaluation of the XTR111.The XTR111-2EVM is initiallyconfigured to a basic setup for 0 mA to 20 mA operation with a 0-V to 5-Vinput. Note that although the accuracy of the gain setting resistor, RSET, used in the EVM is 0.1%, the XTR111 device has (...)

User guide: PDF
Not available on TI.com
Design tool

CIRCUIT060014 — Voltage-to-current (V-I) converter circuit with MOSFET

This single-supply, low-side, V-I converter delivers a well-regulated current to a load which can be connected to a voltage greater than the op amp supply voltage. The circuit accepts an input voltage between 0 V and 2 V and converts it to a current between 0 mA and 100 mA. The current is (...)
User guide: PDF
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP41114 — 3.6kW, 54V, single-phase, AC-to-DC rectifier reference design with all GaN switches

This reference design is a digitally controlled 3.6kW, 54V single-phase AC-to-DC rectifier with all GaN switches. This design is a demonstration for modular hardware system common redundant power supply (M-CRPS) with standard form factor. The input stage chooses a single-phase, totem-pole (...)
Test report: PDF
Reference designs

TIDA-01536 — Single-Channel, Isolated, 3-Wire Current Loop Transmitter Reference Design

This single-channel, input-isolated, three-wire current loop transmitter reference design provides a current range of 0 mA to 20 mA while operating on a 24-V supply. The design features a precision digital-to-analog converter (DAC) with an internal reference voltage, integrated three-wire current (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01471 — IEPE Vibration Sensor Interface for PLC Analog Input Reference Design

Industrial vibration sensing is crucial part in condition monitoring necessary for predictive maintenance. Integrated Electronic Piezoelectric (IEPE) sensor is the most common vibration sensor used in industrial environment. This design is a full analog front-end for IEPE sensor interface (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00760 — Multi-Channel Analog Output Module With Multiplexed Single-Channel DAC for PLCs Reference Design

This reference design helps achieve low-cost, high-speed, small form-factor and high resolution for programmable logic controller (PLC) analog output module designs based on sequentially multiplexed sample and hold buffers.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos