TIDA-01508

TIDA-01508

Design files

Overview

This reference design shows a compact implementation of 16 isolated digital input channels using TI's ISO121x devices. The design works without an isolated supply and supports up to 100-kHz input signals (200-kbit) per channel. All 16 channels consume less than 1-W input power combined, which enables a compact layout and results in minimum heat dissipation.

Features
  • 16 digital input channels with up to ±60-V input voltage tolerance
  • Works with primary supply only, no isolated power supply needed
  • Parallel and serial output option
  • ±6-kV IEC 61000-4-2 ESD performance
  • Designed to withstand ±2-kV surge and EFT burst tolerant
  • LaunchPad™ header for quick and easy evaluation
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDI8.PDF (1039 KB)

Reference design overview and verified performance test data

TIDRUP4.PDF (357 KB)

Detailed overview of design layout for component placement

TIDRUP3.PDF (95 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUP6.ZIP (1514 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEA2.ZIP (703 KB)

Design file that contains information on physical board layer of design PCB

TIDRUP5.PDF (1734 KB)

PCB layer plot file used for generating PCB design layout

TIDRUP2.PDF (809 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Inverting buffers & drivers

SN74LVC1GU04 — Single 1.65-V to 5.5-V inverter

Data sheet: PDF | HTML
Isolated digital inputs

ISO1211 — Single-channel Isolated 24-V to 60-V digital input receiver for digital input modules

Data sheet: PDF | HTML
Isolated digital inputs

ISO1212 — Dual-channel Isolated 24-V to 60-V digital input receiver for digital input modules

Data sheet: PDF | HTML
Shift registers

SN74LV165A — Parallel-load eight-bit shift registers

Data sheet: PDF | HTML
TVS diodes

TVS3300 — 33V flat-clamp surge protection device

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Sub 1-W, 16-Channel, Isolated Digital Input Module Reference Design Dec 14, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos