TIDA-020009

TIDA-020009

Design files

Overview

This reference design details a solution for driving LEDs in an automotive rear-light application such as a rear combination lamp (RCL). It features linear LED drivers for different rear light light functions and the LED drivers are powered by a single ended primary inductance converter (SEPIC) LED power supply. The buck-boost SEPIC LED power supply enables operation through varying battery voltage including cold crank and the design optimizes solution size and efficiency while meeting CISPR 25 conducted and radiated emissions requirements.

Features
  • Operation through cold crank
  • CISPR 25 class 5 compliant
  • Buck-boost operation (SEPIC)
  • Full diagnostic (open/short/single LED short)
  • Supports one-fails-all-fail
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUED7A.PDF (2289 KB)

Reference design overview and verified performance test data

TIDRXS4.PDF (276 KB)

Detailed overview of design layout for component placement

TIDRXS3.PDF (58 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXS6.ZIP (1565 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF15.ZIP (491 KB)

Design file that contains information on physical board layer of design PCB

TIDRXS5.PDF (294 KB)

PCB layer plot file used for generating PCB design layout

TIDRXS2.PDF (340 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92610-Q1 — Automotive Single-channel LED driver with 450mA output, open, short and single LED short detection.

Data sheet: PDF | HTML
Automotive LED drivers

TPS92611-Q1 — Automotive Single-channel LED driver with 300mA output, open and short detection

Data sheet: PDF | HTML
DC/DC controllers

LM5155-Q1 — 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Automotive Dual Stage (SEPIC + Linear) Static LED Driver Module Reference Design (Rev. A) PDF | HTML Nov 1, 2022
White paper Fundamentals to automotive LED driver circuits May 9, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos