TIDA-020013

TIDA-020013

Design files

Overview

This reference design details how to drive various forms of electronically dimmable glass, including SPD-SmartGlass™ and APD Glass from a car battery. This illustrates how to make a DC/AC inverter using the LM5155-Q1 boost converter with a charge pump, two UCC27712-Q1 half bridge drivers, and a TMS320F2807 microcontroller for PWM creation and system monitoring.

Features
  • 120 Vrms AC output
  • 100mA driving capability
  • Controllable output amplitude for intermediate levels of glass dimming
  • This circuit design is tested and includes gerbers, schematics, and BOM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEH1A.PDF (2300 KB)

Reference design overview and verified performance test data

TIDRXO9A.PDF (236 KB)

Detailed overview of design layout for component placement

TIDRXO8A.PDF (64 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXP1A.ZIP (1385 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF09A.ZIP (619 KB)

Design file that contains information on physical board layer of design PCB

TIDRXP0A.PDF (1207 KB)

PCB layer plot file used for generating PCB design layout

TIDRXO7A.PDF (335 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive powertrain, zonal & chassis control MCUs

TMS320F28027-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash

Data sheet: PDF
DC/DC controllers

LM5155-Q1 — 2.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, AEC-Q100 qualified

Data sheet: PDF | HTML
DC/DC converters

TPS61041-Q1 — 1.8-V to 6-V input range, 250-mA boost converter, AEC-Q100 qualified

Data sheet: PDF | HTML
General-purpose op amps

TLV271-Q1 — Automotive-grade, single, 16-V, 3-MHz operational amplifier

Data sheet: PDF
Half-bridge drivers

UCC27712-Q1 — Automotive, 700V 1.8A/2.8A half-bridge gate driver with 9V UVLO and interlock

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B82-Q1 — Automotive 300-mA, off-battery (40-V), ultra-low-IQ LDO with enable in AEC-Q100 Grade-0 and Grade-1

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28027 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive SPD-SmartGlass™ Driver Reference Design (Rev. A) Jul 1, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos