TIDA-020015

TIDA-020015

Design files

Overview

This reference design is a 4.2-W, single-channel, automotive 12-V battery input flyback bias supply for IGBT/SiC isolated gate drivers. The supply accepts a wide input range of 4.5-V to 65-V DC. The output is configurable as +15 V,–8 V or +20 V, –4 V at loads up to 180 mA for driving the IGBT/SiC MOSFET power modules. The system consists of reverse polarity protection, electric transients clamping, and overvoltage and undervoltage protection circuits. The flyback controller implements primary-side regulation with better than ±1% load and line regulation performance. The power stage design includes the dual-channel isolated gate drivers with 5.7-kVRMS reinforced isolation and designed in compact form factor of 100 mm × 62 mm. It includes isolated DC bus sensing, isolated temp sensing, logic shoot-through protection and diagnostic features.

Features
  • Wide-VIN flyback converter over the input voltage of 4.5-V to 65-V DC
  • Protection for clamping high voltage conducted transients to safe levels for downstream circuitry
  • Programmable overvoltage and undervoltage protection on supply output
  • Primary side regulation with no optocoupler for extended life time and small form factor
  • Power stage design includes dual channel isolated gate driver, DC bus sensing, and temp sensing for high voltage testing
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEO8.PDF (3064 KB)

Reference design overview and verified performance test data

TIDRZG3.PDF (143 KB)

Detailed overview of design layout for component placement

TIDRZG2.PDF (54 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZG0.ZIP (2646 KB)

Files used for 3D models or 2D drawings of IC components

TIDRZG5.ZIP (710 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFE7.ZIP (391 KB)

Design file that contains information on physical board layer of design PCB

TIDRZG4.PDF (616 KB)

PCB layer plot file used for generating PCB design layout

TIDRZG1.PDF (177 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM5180-Q1 — Automotive 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q1 — 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML
Supply-voltage supervisors

TPS3700-Q1 — Automotive high-voltage (18-V) window voltage detector for overvoltage and undervoltage monitoring

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 4.5-V to 65-V Input, Compact Bias Supply W/ Power Stage Ref. Des. for IGBT/SiC Apr 3, 2019

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01604 — 98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger TIDA-01605 — Automotive Dual Channel SiC MOSFET Gate Driver Reference Design with Two Level Turn-off Protection TIDA-020014 — HEV/EV traction inverter power stage with 3 types of IGBT/SiC bias-supply solutions reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos