TIDA-01605

TIDA-01605

Design files

Overview

This reference design is an automotive qualified isolated gate driver solution for driving Silicon Carbide (SiC) MOSFETs in half bridge configuration. The design includes two push pull bias supplies for the dual channel isolated gate driver respectively and each supply provides +15V and -4V output voltage and 1W output power. The gate driver is capable of delivering 4A source and 6A sink peak current. It implements reinforced isolation and can withstand 8kV Peak and 5.7kV RMS isolation voltage and >100V/ns common mode transient immunity (CMTI). The reference design contains the two-level turn-off circuit which protects the MOSFET from voltage overshoot during the short circuit scenario. The DESAT detection threshold and the delay time for second stage turn-off are configurable. The ISO7721-Q1 digital isolator is implemented for interfacing the signals of fault and reset. All designed on a two layer PCB board with a compact form factor of 40mm × 40mm.

Features
  • Compact, dual-channel, gate-driver solution for driving SiC MOSFETs in half bridge configuration
  • 4A source and 6V sink peak current driving capability suitable for driving SiC MOSFET, Si MOSFET, and IGBT with switching frequency up to 500kHz
  • Built-in, compact, high-efficiency, isolated-bias supply, with 15V and –4V outputs
  • Discrete, two-level turn-off for short-circuit protection, with adjustable current limit and delay (blanking) time
  • Provides high CMTI of > 100 V/ns and reinforced isolation of 8kV peak and 5.7kV RMS voltages
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE55B.PDF (5443 KB)

Reference design overview and verified performance test data

TIDRVT5A.PDF (169 KB)

Detailed overview of design layout for component placement

TIDRVT4A.PDF (54 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVT7A.ZIP (771 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEJ7A.ZIP (288 KB)

Design file that contains information on physical board layer of design PCB

TIDRVT6A.PDF (652 KB)

PCB layer plot file used for generating PCB design layout

TIDRVT3A.PDF (210 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

LMV762Q-Q1 — Low Voltage, Precision Comparator with Push-Pull Output

Data sheet: PDF | HTML
Digital isolators

ISO7721-Q1 — Automotive, reinforced 2-channel, 1/1, digital isolator

Data sheet: PDF | HTML
Isolated gate drivers

UCC21530-Q1 — Automotive, 4A/6A dual-channel reinforced isolated gate driver with enable, programmable deadtime

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B69-Q1 — Automotive 150-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator

Data sheet: PDF | HTML
MOSFETs

CSD17313Q2 — 30-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 32 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431-Q1 — Automotive adjustable precision shunt regulator (pin layout: KRA)

Data sheet: PDF | HTML
Transformer drivers

SN6501-Q1 — Automotive low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Automotive Dual-Channel, SiC MOSFET Gate Driver Reference Design (Rev. B) Jun 3, 2020
White paper High-voltage reinforced isolation: Definitions and test methodologies (Rev. A) PDF | HTML May 12, 2026
White paper Circuit Board Insulation Design According to IEC60664 for Motor Drive Apps PDF | HTML Aug 31, 2023

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01604 — 98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos