TIDA-020019

TIDA-020019

Design files

Overview

This reference design demonstrates reinforced isolated CAN communication, which is widely used in automotive environments, in a small footprint. In hybrid and electric vehicles (HEV/EVs), a high-voltage network is floating with respect to the chassis ground. Isolation is required for the power and communication channels interfaced between floating high- to low-voltage systems. This reference design has a low transmission delay which reduces the loop delay and supports higher baud rates of the CAN.

Features
  • Integrated CAN and digital isolator (ISO1042-Q1)
  • Low-loop delay (typically 139 ηs) to support high-speed arbitration rates
  • Inbuilt reinforced digital isolation
  • ±70-V bus fault protection
  • Compliant with ISO 11898-2 CAN standard
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEL0.PDF (3966 KB)

Reference design overview and verified performance test data

TIDRXY4.PDF (99 KB)

Detailed overview of design layout for component placement

TIDRXY3.PDF (54 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXY6.ZIP (777 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF27.ZIP (522 KB)

Design file that contains information on physical board layer of design PCB

TIDRXY5.PDF (490 KB)

PCB layer plot file used for generating PCB design layout

TIDRXY2A.PDF (258 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMR23610-Q1Automotive Qualified SIMPLE SWITCHER, 4V to 36V, 1A Synchronous Step-Down Converter

Data sheet: PDF | HTML
Isolated CAN transceivers

ISO1042-Q1Automotive, isolated CAN transceiver with 70-V bus fault protection & flexible data rate

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS763-Q1Automotive 150mA, 10V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Transformer drivers

SN6505A-Q1Automotive, low-noise, 1-A, 160-kHz transformer driver with soft start for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive Isolated CAN and Power Front End Reference Design Dec 10, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos