TIDA-020047

TIDA-020047

Design files

Overview

This automotive radar reference design is a cascaded 76-GHz to 81-GHz radar sensor module. This includesa two-device cascaded array of AWR2243 devices and an AM2732R radar processor. In this cascaded radar configuration, a primary device distributes a 20-GHz local-oscillator (LO) signal to both the primary and secondary devices, allowing these two devices to operate as a single radio frequency (RF) transceiver. This enables support for up to 6 transmit (TX) and 8 receive (RX) antenna elements, giving a total number of 48 virtual channels in the multiple-input multiple output (MIMO) virtual array.

Features
  • Imaging radar
  • Longer-range TX beamforming and beamsteering
  • High angular resolution MIMO radar
  • Power supply optimized for small size and high efficiency
  • Wide VIN 36-V OFF battery supply tolerates up to 42 V
  • Diagnostic and monitoring functions for ASIL B
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF12.PDF (888 KB)

Reference design overview and verified performance test data

TIDMB65.PDF (687 KB)

Detailed overview of design layout for component placement

TIDMB64.PDF (163 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMB67.ZIP (8863 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGC3.ZIP (2985 KB)

Design file that contains information on physical board layer of design PCB

TIDMB66.PDF (10109 KB)

PCB layer plot file used for generating PCB design layout

TIDMB63.PDF (1603 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio & radar DSP SoCs

AM2732-Q1Automotive dual-core Arm® Cortex-R5F MCU up to 400 MHz with C66x DSP, Ethernet, safety, security

Data sheet: PDF | HTML
Automotive mmWave radar sensors

AWR224376-GHz to 81-GHz automotive second-generation high-performance MMIC

Data sheet: PDF | HTML
CAN transceivers

TCAN1043A-Q1Automotive CAN FD transceiver with wake/inhibit/sleep

Data sheet: PDF | HTML
CAN transceivers

TCAN1044A-Q1Enhanced automotive CAN transceiver with standby

Data sheet: PDF | HTML
DC/DC converters

LM62460-Q16-A automotive buck converter optimized for power density and low EMI

Data sheet: PDF | HTML
DC/DC converters

TPS61379-Q125µA quiescent current synchronous boost converter

Data sheet: PDF | HTML
Digital temperature sensors

TMP112-Q1Automotive ±0.5°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 package

Data sheet: PDF | HTML
Ethernet PHYs

DP83TC811-Q1Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver

Data sheet: PDF | HTML
Ethernet PHYs

DP83TC812R-Q1TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS784-Q1Automotive, 300-mA, low-IQ, high-PSRR, LDO voltage regulator with high accuracy and enable

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP876242-Q1Automotive four 8.8-MHz buck converters for AWR and IWR MMICs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Two-Device mmWave Cascade Reference Design for Automotive 4D Imaging Radar PDF | HTML Dec 7, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos