TIDA-03026

TIDA-03026

Design files

Overview

The TIDA-03026 reference design functionality emulates status indication subsystems in various end equipments. By putting multiple LED drivers in parallel, an array of RGB LEDs can be synchronized to blink, pulse, and breathe - enhancing customer experience. Audio feedback is also integrated to show a combined status indication solution with LEDs and audio. Applications include IP phones, building automation, home automation, white goods, and automotive infotainment and cluster.

Features
  • Synchronize multiple LED drivers using variable PWM to create unique pulsing, blinking, and breathing effects with TLC59116
  • TLC59116 I2C control makes adding additional LEDs simple by enabling user-experience customization across multiple platforms
  • Easy-to-use TPA6211A1 audio amplifier simplifies audio design for faster time to market
  • TPS22918 load switch drops LED driver standby current to 0.5 µA, saving power for efficient system design
  • Tested circuit design includes design guide and Altium files
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC95.PDF (11145 KB)

Reference design overview and verified performance test data

TIDRNQ1.PDF (246 KB)

Detailed overview of design layout for component placement

TIDRNQ0.PDF (66 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNQ3.ZIP (1031 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCO3.ZIP (757 KB)

Design file that contains information on physical board layer of design PCB

TIDRNQ2.PDF (1793 KB)

PCB layer plot file used for generating PCB design layout

TIDRNP9.PDF (778 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMR14030 — SIMPLE SWITCHER® 40-V, 3.5-A, 2.2-MHz step-down converter with 40-uA IQ

Data sheet: PDF | HTML
ESD protection diodes

TPD1E1B04 — 1-pF, ±3.6-V, ±30-kV ESD protection diode with 6.3-A 8/20-uS surge & low clamping in 0402 packa

Data sheet: PDF | HTML
General-purpose audio amplifiers

TPA6211A1 — 3.1-W, mono, analog input Class-AB audio amplifier

Data sheet: PDF | HTML
Load switches

TPS22918 — 5.5-V, 2-A, 52-mΩ load switch with adj. rise time and adj. output discharge

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376 — Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
RGB LED drivers

TLC59116 — 16-bit Fast-Mode Plus (FM+) I2C-Bus constant-current LED sink driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Status Indication Reference Design With LED and Audio Feedback Sep 29, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos