Home Power management Load switches

TPS22918

ACTIVE

Product details

Product type Load switches Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 1 Imax (A) 2 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 1 Quiescent current (Iq) (typ) (µA) 8.7 Shutdown current (ISD) (typ) (µA) 0.5 Soft start Adjustable Rise Time Ron (typ) (mΩ) 52 Operating temperature range (°C) -40 to 105
Product type Load switches Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 1 Imax (A) 2 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 1 Quiescent current (Iq) (typ) (µA) 8.7 Shutdown current (ISD) (typ) (µA) 0.5 Soft start Adjustable Rise Time Ron (typ) (mΩ) 52 Operating temperature range (°C) -40 to 105
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Integrated Single Channel Load Switch
  • Ambient Operating Temperature: –40°C to +105°C
  • Input Voltage Range: 1 V to 5.5 V
  • On-Resistance (RON)
    • RON = 52 mΩ (typical) at VIN = 5 V
    • RON = 53 mΩ (typical) at VIN = 3.3 V
  • 2-A Maximum Continuous Switch Current
  • Low Quiescent Current
    • 8.3 µA (typical) at VIN = 3.3 V
  • Low-Control Input-Threshold Enables Use of 1 V or Higher GPIO
  • Adjustable Quick-Output Discharge (QOD)
  • Configurable Rise Time With CT Pin
  • Small SOT23-6 Package (DBV)
    • 2.90-mm × 2.80-mm, 0.95-mm Pitch,
      1.45 mm Height (with leads)
  • ESD Performance Tested per JESD 22
    • ±2-kV HBM and ±1-kV CDM
  • Integrated Single Channel Load Switch
  • Ambient Operating Temperature: –40°C to +105°C
  • Input Voltage Range: 1 V to 5.5 V
  • On-Resistance (RON)
    • RON = 52 mΩ (typical) at VIN = 5 V
    • RON = 53 mΩ (typical) at VIN = 3.3 V
  • 2-A Maximum Continuous Switch Current
  • Low Quiescent Current
    • 8.3 µA (typical) at VIN = 3.3 V
  • Low-Control Input-Threshold Enables Use of 1 V or Higher GPIO
  • Adjustable Quick-Output Discharge (QOD)
  • Configurable Rise Time With CT Pin
  • Small SOT23-6 Package (DBV)
    • 2.90-mm × 2.80-mm, 0.95-mm Pitch,
      1.45 mm Height (with leads)
  • ESD Performance Tested per JESD 22
    • ±2-kV HBM and ±1-kV CDM

The TPS22918 is a single-channel load switch with configurable rise time and configurable quick output discharge. The device contains an N-channel MOSFET that can operate over an input voltage range of 1 V to 5.5 V and can support a maximum continuous current of 2 A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.

The configurable rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The TPS22918 features a configurable quick output discharge (QOD) pin, which controls the fall time of the device to allow design flexibility for power down and sequencing.

The TPS22918 is available in a small, leaded SOT-23 package (DBV) which allows visual inspection of solder joints. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

The TPS22918 is a single-channel load switch with configurable rise time and configurable quick output discharge. The device contains an N-channel MOSFET that can operate over an input voltage range of 1 V to 5.5 V and can support a maximum continuous current of 2 A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.

The configurable rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The TPS22918 features a configurable quick output discharge (QOD) pin, which controls the fall time of the device to allow design flexibility for power down and sequencing.

The TPS22918 is available in a small, leaded SOT-23 package (DBV) which allows visual inspection of solder joints. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS22810 ACTIVE 18-V, 3-A, 79-mΩ load switch with adj. rise time and adj. output discharge This product is A footprint compatible load switch with higher operating voltage (up to 18V).
Similar functionality to the compared device.
TPS22995 ACTIVE 5.5-V 3.5-A 20-mΩ on-resistance load switch with adjustable rise time Lower Ron in smaller size

Technical documentation

No results found. Please clear your search and try again.
View all 16
Top documentation Type Title Format options Date
* Data sheet TPS22918 5.5-V, 2-A, 52-mΩ On-Resistance Load Switch datasheet (Rev. C) PDF | HTML Jun 14, 2017
E-book 11 Ways to Protect Your Power Path Jul 3, 2019
Application brief Making the Switch to an Integrated Load Switch Jun 11, 2019
Application note Integrated Load Switches Versus Discrete MOSFETs (Rev. A) May 6, 2019
Application note Basics of Power Switches (Rev. A) PDF | HTML Apr 26, 2019
Application note Load Switch Thermal Considerations (Rev. A) Oct 11, 2018
Application note Basics of Load Switches (Rev. A) Sep 5, 2018
Technical article How and why you should use load switches for power sequencing PDF | HTML Feb 6, 2018
Technical article How to use load switches and eFuses in your set-top box design PDF | HTML Nov 23, 2017
Application note Selecting a Load Switch to Replace a Discrete Solution Apr 30, 2017
Application note Timing of Load Switches Apr 27, 2017
Technical article Don’t leave it floating! Power off your outputs with quick output discharge PDF | HTML Dec 9, 2016
Application note Fundamentals of On-Resistance in Load Switches Jun 9, 2016
Application note Quiescent Current vs Shutdown Current for Load Switch Power Consumption Mar 30, 2016
Technical article When to use load switches in place of discrete MOSFETs PDF | HTML Feb 3, 2016
Application note Managing Inrush Current (Rev. A) May 28, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HSEC180ADAPEVM-AM2 — HSEC180 adapter board for AM261x system-on-module (SOM) evaluation module

This evaluation module is a 180-pin High Speed Edge Card (HSEC) adapter for TI AM261x system-on-module (SOM) platforms, allowing for SOM-based platforms to have backwards compatibility with Sitara™/C2000™ HSEC-based EVMs. The HSEC180ADAPEVM-AM2 connects 180 pins from the SOM board to HSEC pins for (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS22918EVM — TPS22918 5.5V, 2A, 52mΩ On-Resistance Load Switch Evaluation Module

The TPS22918 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22918 load switch. The TPS22918EVM allows the user to apply different input voltages (1 V to 5.5 V) under different loading conditions (0 A to 2 A) to the TPS22918. Parameters such as the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS22918 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBI6A.ZIP (51 KB) - PSpice model
Supported products & hardware
Simulation model

TPS22918-Q1 TINA-TI Reference Design

SLVMBY8.TSC (130 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS22918-Q1 TINA-TI Transient Spice Model

SLVMBY9.ZIP (23 KB) - TINA-TI Spice model
Supported products & hardware
Reference design

TIDA-00818 — Mobile Point of Sale (mPOS) Power Reference Design

The TIDA-00818 is mobile point of sale (mPOS) reference design features a 1S1P Li-Ion battery architecture to reduce system size and cost. Integrated load switches are used to reduce standby power consumption and maximize battery life to enable the single-cell architecture. A USB Type-C charging (...)

Supported products & hardware
Reference design

TIDA-01451 — Power Switching Reference Design for Set Top Box

The TIDA-01451 reference design’s functionality emulates the power distribution of Set Top Boxes. By using integrated load switches to control power rails, each rail can be turned on or off depending on the needs and wants of the user. Turning off rails that are not being used reduces power (...)

Supported products & hardware
Reference design

TIDA-01584 — Power Sequencing Reference Design Using Load Switches

The TIDA-01584 reference design demonstrates various power sequencing configurations using load switches. By using integrated load switches, the timing of each voltage rail can be adjusted independently. Each voltage rail can be controlled without extensive processor intervention or external (...)

Supported products & hardware
Reference design

TIDA-03026 — Status Indication Reference Design With LED and Audio Feedback

The TIDA-03026 reference design functionality emulates status indication subsystems in various end equipments. By putting multiple LED drivers in parallel, an array of RGB LEDs can be synchronized to blink, pulse, and breathe - enhancing customer experience. Audio feedback is also integrated (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos