TIDA-050011

TIDA-050011

Design files

Overview

This reference design enables human-machine interface scenarios with an LED ring that utilizes two LP5024 LED drivers to create vivid lighting patterns. Design helps to resolve common challenges for end equipment with complicated lighting patterns and constant voltage supply. This design can also adjust LP5024 brightness with analog dimming without impacting the lighting pattern contrast ratio on dynamic ambient light sense.

Features
  • Vivid lighting patterns with 12-Bit, 29-kHz PWM dimming through an I2C interface
  • Ultra-Low standby current down to 10 μA with automatic power saving mode
  • Programmable banks (R/G/B) for easy software control of each color
  • Dynamically adjusts brightness on ambient light sense
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEE6.PDF (387 KB)

Reference design overview and verified performance test data

TIDRXE7.PDF (201 KB)

Detailed overview of design layout for component placement

TIDRXE5.PDF (52 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXF0.ZIP (782 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEY7.ZIP (1246 KB)

Design file that contains information on physical board layer of design PCB

TIDRXE8.PDF (904 KB)

PCB layer plot file used for generating PCB design layout

TIDRXE6.ZIP (180 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Light sensors

OPT3001 — Digital ambient light sensor (ALS) with high-precision human-eye response

Data sheet: PDF | HTML
RGB LED drivers

LP5024 — 24-channel I2C constant-current RGB LED driver

Data sheet: PDF | HTML

Start development

Software development

Code example or demo

TIDCEY6 — TIDA-050011 Sample Code

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-050011 — Various LED Ring Lighting Patterns Reference Design

TIDCEY6 — TIDA-050011 Sample Code

close
Latest version
Version: 01.00.00.00
Release date: Oct 31, 2018
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-050011 — Various LED Ring Lighting Patterns Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcey6 or www.ti.com/lit/xx/tidcey6/tidcey6.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCEY6. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Various LED Ring Lighting Patterns Reference Design Nov 1, 2018
White paper Smart speaker fundamentals: Weighing the many design trade-offs Feb 25, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos