TIDA-050020

TIDA-050020

Design files

Overview

This reference design uses the TPS53681 multiphase controller and CSD95490Q5MC smart power stages to implement a high-performance design suitable for powering the 0.85-V, 200-A, VCCINT rail of a Xilinx™ Ultrascale+™ FPGA. The secondary output of the controller can then be used to power an auxilliary rail of the FPGA. The smart power stages and integrated PMBus™ allow for easy output voltage setting and telemetry of key design parameters.

The design enables configuration, VID adjustment, and compensation adjustment of the power supply, while providing monitoring of input and output voltage, current, power, and temperature. TI's Fusion Digital Power™ Designer is used for programming, monitoring, validation, and characterization of the system.

Features
  • 6+0 design—targeting main FPGA core rail
  • D-CAP+ modulator for superior current-sharing capabilities and transient response
  • PMBus compatibility for output voltage setting and telemetry for VIN, VOUT, IOUT, and temperature
  • Dual rail temperature monitoring for independent tracking of thermal performance
  • Full compensation tuning through PMBus
  • Peak efficiency of 92% for the VCCINT rail at the nominal 0.85 V output voltage
Output voltage options TIDA-050020.1
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) .9
Iout (Max) (A) 200
Output Power (W) 180
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase^Buck- Synchronous
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEJ0.PDF (8917 KB)

Reference design overview and verified performance test data

TIDRZ23.PDF (294 KB)

Detailed overview of design layout for component placement

TIDRZ22.PDF (232 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCFB0.ZIP (2586 KB)

Design file that contains information on physical board layer of design PCB

TIDRZ24.PDF (8435 KB)

PCB layer plot file used for generating PCB design layout

TIDRZ21.PDF (474 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

TLV3404Quad nanopower high-voltage comparator with open-drain output

Data sheet: PDF | HTML
DC/DC controllers

TPS53681Dual-Channel 6+2/5+3 D-CAP+TM Multiphase Step-Down Controller with PMBus and NVM

Data sheet: PDF | HTML
DC/DC converters

TPS621733–17V 0.5A Step-Down Converter in 2x2 QFN package

Data sheet: PDF | HTML
Low-side drivers

UCC2732416V VDD, 5A/5A dual-channel low-side gate driver with dual noninverting input

Data sheet: PDF | HTML
MOSFETs

CSD17303Q530-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.6 mOhm

Data sheet: PDF
Si power stages

CSD95490Q5MC75A Synchronous Buck NexFET™ Smart Power Stage with DualCool Package

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TPS53681EVM-002 — Dual-channel (6+2/5+3) evaluation module for D-CAP+™ step-down controller with PMBus interface

This reference design uses the TPS53681 multiphase controller and CSD95490Q5MC smart power stages to implement a high-performance design suitable for powering the 0.85-V, 200-A, VCCINT rail of a Xilinx™ Ultrascale+™ FPGA. The secondary output of the controller can then be used to power (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-050020 PMBus™ voltage regulator reference design for Xilinx® Virtex Ultrascale+™ FPGAs
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS53681EVM-002 Dual-channel (6+2/5+3) evaluation module for D-CAP+™ step-down controller with PMBus interface

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-050020 PMBus™ voltage regulator reference design for Xilinx® Virtex Ultrascale+™ FPGAs

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide PMBus voltage regulator reference design for Xilinx Ultrascale+ FPGAs Feb 20, 2019

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION_DIGITAL_POWER_DESIGNER Digital Power Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos