TIDA-050095

TIDA-050095

Design files

Overview

This reference design is a 2kW, high-density, 48V to 12V closed-loop bus converter based on a four-phase buck for enterprise computing. The design achieves > 98% peak efficiency and 97.5% full load efficiency at 48V VIN. The design uses the LMG3100R017, one of TI's high-performance gallium nitride (GaN) power stage devices. The control circuitry uses the UCD3138A, a high-performance microcontroller in a 40-pin quad flat no-lead (QFN) package.

Features
  • High power density with a high peak (98%+) and full load efficiency (97.5%)
  • Transformer-less regulated topology
  • Low bill of materials (BOM) cost
  • Easy to implement in a chip-down design in quarter brick form factor (36.8mm × 58.4mm × 18mm)
  • 12V–48V boost configurable
  • PMBus® compatible
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFF4.PDF (1229 KB)

Reference design overview and verified performance test data

SLURB56.PDF (356 KB)

Detailed overview of design layout for component placement

SLURB57.PDF (127 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLURB59.ZIP (4287 KB)

Files used for 3D models or 2D drawings of IC components

SLVC900.ZIP (984 KB)

Design file that contains information on physical board layer of design PCB

SLURB58.PDF (3744 KB)

PCB layer plot file used for generating PCB design layout

SLVRBW4.PDF (407 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCD3138A — UCD3138A Highly Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3100R017 — 100V 1.7mΩ GaN FET with integrated driver

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM365R6 — 3-V to 65-V input, 1-V to 13-V output, 0.6-A synchronous buck converter power module

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 48V–12V GaN-Enabled 2kW, Four-Phase Buck Converter One-Fourth Brick Power Module Reference Design PDF | HTML Oct 21, 2025

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-050089 — 48V–12V GaN-enabled 1.1kW two-phase buck converter, 1/4th brick power module reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos