The TPSM365R6 or TPSM365R3 is
a 600mA or 300mA, 65V input synchronous step-down DC/DC power module that
combines power MOSFETs, integrated inductor and boot capacitor in a compact and
easy-to-use 3.5mm × 4.5mm × 2mm, 11-pin QFN package. The small HotRod™ QFN package technology enhances the thermal performance and low
EMI. The device features the ultra-low operating IQ of 4µA at no load
(24V to 3.3V VOUT). The TPSM365Rx is available
in two fixed output voltage option supporting
3.3V and 5V, and an adjustable output voltage option supporting 1V to 13V
range. The module only requires four external
components for a 3.3V and 5V fixed output design The TPSM365Rx is optimized for excellent EMI performance and space constraint
applications.
The TPSM365Rx uses a peak
current mode control scheme with internal compensation to maintain stable operation
with minimal output capacitance. The precision EN feature allows precise control of
the device during start-up and shutdown. An open-drain PGOOD output provides a true
indication of the output voltage status. The TPSM365Rx includes prebias start up,
overcurrent, and temperature protections, making the TPSM365Rx an excellent device for powering a wide range of industrial
applications. In the fixed option variants,
the MODE/SYNC pin enables seamless transition from FPWM to PFM with a no-load
standby quiescent current of less than 4µA, making
sure of high efficiency and excellent transient response for the entire
load-current range.
The TPSM365R6 or TPSM365R3 is
a 600mA or 300mA, 65V input synchronous step-down DC/DC power module that
combines power MOSFETs, integrated inductor and boot capacitor in a compact and
easy-to-use 3.5mm × 4.5mm × 2mm, 11-pin QFN package. The small HotRod™ QFN package technology enhances the thermal performance and low
EMI. The device features the ultra-low operating IQ of 4µA at no load
(24V to 3.3V VOUT). The TPSM365Rx is available
in two fixed output voltage option supporting
3.3V and 5V, and an adjustable output voltage option supporting 1V to 13V
range. The module only requires four external
components for a 3.3V and 5V fixed output design The TPSM365Rx is optimized for excellent EMI performance and space constraint
applications.
The TPSM365Rx uses a peak
current mode control scheme with internal compensation to maintain stable operation
with minimal output capacitance. The precision EN feature allows precise control of
the device during start-up and shutdown. An open-drain PGOOD output provides a true
indication of the output voltage status. The TPSM365Rx includes prebias start up,
overcurrent, and temperature protections, making the TPSM365Rx an excellent device for powering a wide range of industrial
applications. In the fixed option variants,
the MODE/SYNC pin enables seamless transition from FPWM to PFM with a no-load
standby quiescent current of less than 4µA, making
sure of high efficiency and excellent transient response for the entire
load-current range.