TIDA-060031

TIDA-060031

Design files

Overview

The DAC11001 audio reference design is a unique and comprehensive audio design featuring the DAC11001A and DAC11001B. The DAC11001 is a 20-bit, low-noise, ultra-high performance precision R-2R digital-to-analog converter (DAC). Delta-sigma type modulators are the most common DACs used in audio applications. Precision R-2R based DACs are generally not used in audio applications due to the additional design considerations for specific audio requirements. This reference design demonstrates the strengths and limitations of precision R-2R DACs for dynamic signal generation in the context of high- fidelity audio as an application.

Features
  • 20-bit precision R-2R DAC for audio generation
  • 2.1VRMS line-level outputs with 108dB total harmonic distortion plus noise (THD+N)
  • Low-noise output buffer
  • High-bandwidth reference buffer
  • USB and TOSLINK® optical input
  • I2S to serial peripheral interface (SPI) conversion
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEV2.PDF (1466 KB)

Reference design overview and verified performance test data

SLURB65.PDF (826 KB)

Detailed overview of design layout for component placement

SLURB66.PDF (151 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLURB68.ZIP (3581 KB)

Files used for 3D models or 2D drawings of IC components

SLVC905.ZIP (924 KB)

Design file that contains information on physical board layer of design PCB

SLURB67.PDF (4148 KB)

PCB layer plot file used for generating PCB design layout

SLVRBX0.PDF (1278 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio op amps

OPA1622SoundPlus™ Audio Operational Amplifier with High Performance, Low THD+N and Bipolar Input

Data sheet: PDF | HTML
Audio op amps

OPA1656SoundPlus™ ultra-low noise and distortion, Burr-Brown™ audio operational amplifier

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC11001A20-bit monotonic DAC with ultra-low noise, low glitch and exceptional THD

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC11001BHigh-grade, 20-bit, monotonic DAC with ultra-low noise, low glitch and exceptional THD performance

Data sheet: PDF | HTML

Start development

Software development

Driver or library

TIDA-060031-DRIVER — TI Audio Driver

This folder contains the required drivers for using the TIDA-060031
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-060031 Precision DAC reference design for premium audio in hi-fi applications

TIDA-060031-DRIVER TI Audio Driver

close
Latest version
Version: 1.0
Release date: Nov 14, 2025
Hardware development
Reference design
TIDA-060031 Precision DAC reference design for premium audio in hi-fi applications

Release Information

Initial release

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Precision DAC Reference Design for Premium Audio in Hi-Fi Applications PDF | HTML Oct 23, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos