TIDA-080010

TIDA-080010

Design files

Overview

This reference design features the DLP® Pico® products 0.3-inch 3.6-megapixel near-UV digital micromirror device (DMD) chipset for 3D printers. The design incorporates the DLP300S or DLP301S 2560 x 1440 (WQHD) DMD, DLPC1438 display controller, and the DLPA2005 PMIC/LED driver. The DLPC1438 3D print controller supports reliable operation of the DLP300S and DLP301S digital micromirror devices (DMDs) for DLP 3D printer applications. The DLPC1438 controller provides a convenient interface between user electronics and the DMD to enable fast, high resolution, reliable DLP 3D printers.

Features
  • Digital controller for 0.3-inch 3.6-megapixel DMD
  • Linear gamma modes optimized for optimizing illumination uniformity and grayscale printing
  • Programmable exposure time
  • 8-bit monochrome gray scale output
  • Programmable LED current control
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF08.PDF (805 KB)

Reference design overview and verified performance test data

TIDMCH5.ZIP (409 KB)

Detailed overview of design layout for component placement

TIDMCH4.PDF (143 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCH7.ZIP (484 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGL7.ZIP (3988 KB)

Design file that contains information on physical board layer of design PCB

TIDMCH6.PDF (6053 KB)

PCB layer plot file used for generating PCB design layout

TIDMCH3.PDF (509 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DLP controllers & drivers

DLPC1438DLP® controller for DLP300S and DLP301S digital micromirror devices (DMDs)

Data sheet: PDF
UV (<420nm) DMDs

DLP300S0.3-inch WQHD near-UV DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML
UV (<420nm) DMDs

DLP301S0.3-inch WQHD high-power near-UV DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 3.6-Megapixel 3D Printer Reference Design PDF | HTML Jan 5, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos