DLP300S
0.3-inch WQHD near-UV DLP® digital micromirror device (DMD)
DLP300S
- 0.3-Inch (7.93-mm) diagonal micromirror array
- 1280 × 720 array of aluminum micrometer-sized mirrors, in an orthogonal layout
- 3.6 Megapixels, 2560 x 1440 pixels on the resin
- 5.4 micron micromirror pitch
- ±17° micromirror tilt (relative to flat surface)
- Side illumination for optimal efficiency and optical engine size
- Polarization independent aluminum micromirror surface
- 8-Bit SubLVDS input data bus
- Dedicated DLPC1438 3D print controller and DLPA200x PMIC/LED driver for reliable operation
The DLP300S digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DMD displays a very crisp and high quality image. This DMD is part of the chipset comprising the DLP300S DMD, DLPC1438 3D print controller and DLPA200x PMIC/LED driver. The compact physical size of the DLP300S DMD coupled with the controller and the PMIC/LED driver provides a complete system solution that enables fast, high resolution, reliable DLP 3D printers.
Get started with TI DLP® light-control technology page to learn how to get started with the DLP300S.
The DLP advanced light control resources on ti.com accelerate time to market, which include reference designs, optical module manufacturers, and DLP design network partners.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | DLP300S 0.3-Inch 3.6-Megapixel DMD for Low Cost TI DLP 3D Printers datasheet (Rev. B) | PDF | HTML | 17 May 2022 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location