TIDC-BLE-METER-READING

TIDC-BLE-METER-READING

Design files

Overview

The TIDC-BLE-METER-READING reference design focuses on an application for reading an energy monitor device over a Bluetooth® low energy (BLE) link using the SimpleLink™ CC2650 multi-standard wireless MCU and corresponding SensorTag module. The module is then connected to the hardware (with a minor modification) from the design TIDM-3OUTMSTSTRP as the metering data source. This reference design also includes an Android application that functions as a remote reader and control terminal.

Features
  • Reading of the energy monitor's parameters with Bluetooth Low Energy link
  • Simple creation of Bluetooth Smart profile
  • Interface to energy monitoring device via UART
  • Contains our SimpleLink ultra-low-power wireless microcontroller, MSP430 microcontroller and low-voltage, low-power 7-channel transistor array
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA18.PDF (2585 KB)

Reference design overview and verified performance test data

TIDRG15.PDF (75 KB)

Detailed overview of design layout for component placement

TIDRG16.ZIP (590 KB)

Detailed overview of design layout for component placement

TIDRG13.PDF (47 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRG14.ZIP (214 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRG19.ZIP (846 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAN3.ZIP (145 KB)

Design file that contains information on physical board layer of design PCB

TIDCAN0.ZIP (330 KB)

Design file that contains information on physical board layer of design PCB

TIDRG18.ZIP (217 KB)

PCB layer plot file used for generating PCB design layout

TIDRG17.PDF (528 KB)

PCB layer plot file used for generating PCB design layout

TIDRG11.PDF (62 KB)

Detailed schematic diagram for design layout and components

TIDRG12.ZIP (454 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

ESD protection diodes

TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

Data sheet: PDF | HTML
General-purpose MCUs

TM4C1294NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS770 — 50-mA, 10-V, low-IQ, low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS796 — 1-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2650 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Low-side switches

ULN2003LV — 8V, 7-ch NMOS array low-side driver

Data sheet: PDF | HTML
Shunt voltage references

LM4040 — Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML

Start development

Software development

Code example or demo

TIDCAH5 — TIDC-BLE-METER-READING Code Examples

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDC-BLE-METER-READING — Bluetooth Low Energy for Energy Monitoring Reference Design

TIDCAH5 — TIDC-BLE-METER-READING Code Examples

close
Latest version
Version: 01.00.00.00
Release date: Jun 18, 2015
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDC-BLE-METER-READING — Bluetooth Low Energy for Energy Monitoring Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcah5 or www.ti.com/lit/xx/tidcah5/tidcah5.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCAH5. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Bluetooth Low Energy for Energy Monitoring Design Guide Jun 18, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos