TIDC-CC2650RC

TIDC-CC2650RC

Design files

Overview

The SimpleLink™ multi-standard CC2650 remote control reference design is an all-in-one solution for development of voice-based Bluetooth® low energy, ZigBee® RF4CE™ or multi-standard remote controls. The reference design demonstrates the recommended layout for decoupling and RF in order to achieve the best RF performance. The design uses discrete components for the balun and filter and an inverted F PCB antenna which gives good performance at a low cost.

Features
  • Designed to comply with ETSI (EN300328) and FCC (FCC part 15.247) specifications
  • Multi-standard, Bluettoh low energy and Zigbee RF4CE connectivity
  • Advanced features such as voice-activated commands and search
  • Ultra-low power with low active and sleep current, fast start-up times and fast switching between modes
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBZ3.PDF (3696 KB)

Reference design overview and verified performance test data

TIDRMI1.PDF (37 KB)

Detailed overview of design layout for component placement

TIDRMI0.PDF (274 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMI3.ZIP (11610 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCC7.ZIP (347 KB)

Design file that contains information on physical board layer of design PCB

TIDRMI2.PDF (472 KB)

PCB layer plot file used for generating PCB design layout

TIDRMH9.PDF (1453 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Load switches

TPS22910A — 5.5-V, 2-A, 60-mΩ load switch with active low enable

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2640 — SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2650 — SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Shift registers

SN74LV164A — Eight-bit parallel-out serial shift registers

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide CC2650 Remote Control Design Guide Aug 22, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos