TIDC-DSSS868WMBUS-DC

TIDC-DSSS868WMBUS-DC

Design files

Overview

TIDC-DSSS868WMBUS-DC enables data collectors with optimized firmware for receiving wireless M-Bus (wM-Bus) packets in frequent transmission (T-) and compact (C-) modes at 868.95 MHz. For improved range, a customized direct sequence spread spectrum (DSSS)-coded packet reception is also supported. This reference design can be adapted for wM-Bus and DSSS-enabled data collectors and mobile readers at 169-MHz and 433-MHz bands.

Features
  • Battery-powered data collector (or Mobile reader) for wM-Bus T- and C-mode or DSSS-coded data packets
  • 10 Vin ultra-low Iq DC/DC supports multiple battery types, configurations and chemistries.
  • Market leading blocking, selectivity and RX sensitivity in wM-Bus T-mode with +-12% data rate variation with 100 kcps @ 868.95 MHz for a robust wireless design
  • EN13757-4 T- and C-mode compliant "other" device with open source code examples for receive operation
  • 11-bits (and 16-bits) DSSS-coding of data supported in hardware
  • This ultra low-power, battery-operated data collector system is tested and includes open source licensed firmware. It also includes SRF7 studio GUI configuration files and user's guide and our sub-1 GHz transceiver, MSP430 microcontroller and ultra-low Iq step--down converter.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA08A.PDF (2992 KB)

Reference design overview and verified performance test data

TIDRFP0.ZIP (40 KB)

Detailed overview of design layout for component placement

TIDRFO9.PDF (52 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFP2.ZIP (344 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAK9.ZIP (104 KB)

Design file that contains information on physical board layer of design PCB

TIDRFP1.PDF (237 KB)

PCB layer plot file used for generating PCB design layout

TIDRFO8.PDF (46 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS627453.3V-10V input, 300mA Ultra Low Iq step-down converter with VSEL and input voltage switch

Data sheet: PDF | HTML
Low-power MCUs

MSP430F5438A25-MHz MCU with 256-KB flash, 16-KB SRAM, 12-bit ADC, DMA, UART/SPI/I2C, timer, HW multiplier

Data sheet: PDF | HTML
Sub-1 GHz transceivers

CC1125Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCAL0 — TIDC-DSSS868WMBUS-DC Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDC-DSSS868WMBUS-DC Battery-powered Data Collector for wM-Bus T-/C-mode & DSSS-coded Data Packets @ 868.95MHz Ref Design

TIDCAL0 TIDC-DSSS868WMBUS-DC Software

close
Latest version
Version: 01.00.00.0A
Release date: May 30, 2017
Hardware development
Reference design
TIDC-DSSS868WMBUS-DC Battery-powered Data Collector for wM-Bus T-/C-mode & DSSS-coded Data Packets @ 868.95MHz Ref Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcal0 or www.ti.com/lit/xx/tidcal0a/tidcal0a.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCAL0. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Data Collector for wM-Bus T-/C-Modes and DSSS-Coded Long-Range Mode Design Guide (Rev. A) May 26, 2017

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
WMBUS Wireless M-bus protocol software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos