TIDC-WIFI-METER-READING

TIDC-WIFI-METER-READING

Design files

Overview

TIDC-WIFI-METER-READING adds Wi-Fi® communications to the TIDM-3OUTSMTSTRP smart power strip design. Wi-Fi connectivity is provided by the SimpleLink™ Wi-Fi CC32000 wireless MCU. A remote user can monitor the electricity consumption of the loads plugged into each of the three outlets and control a relay to switch power on and off. Smart power strips require connectivity to maximize their role in improving energy efficiency for applications such as data centers. The TIDM-BLE-MTR-READING reference design offers another connectivity option.

Features
  • Wi-Fi connectivity to monitor and control three independent electrical loads
  • Smartphone or table display of active and reactive power, energy, power factor and other energy measurement parameters
  • Wirelessly controlled relay to switch power on and off to individual loads
  • SimpleLink Wi-Fi CC32000 wireless MCU provides integrated Wi-Fi in a single device
  • High-efficiency flyback power supply architecture minimizes BOM count and reduces cost
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAM2A.PDF (3035 KB)

Reference design overview and verified performance test data

TIDRHZ7.PDF (245 KB)

Detailed overview of design layout for component placement

TIDRHZ8.PDF (272 KB)

Detailed overview of design layout for component placement

TIDRHZ5.PDF (87 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHZ6.PDF (88 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRI01.ZIP (374 KB)

Files used for 3D models or 2D drawings of IC components

TIDRI02.ZIP (1105 KB)

Files used for 3D models or 2D drawings of IC components

TIDCB62.ZIP (52 KB)

Design file that contains information on physical board layer of design PCB

TIDCB63.ZIP (151 KB)

Design file that contains information on physical board layer of design PCB

TIDRHZ9.PDF (57 KB)

PCB layer plot file used for generating PCB design layout

TIDRI00.PDF (144 KB)

PCB layer plot file used for generating PCB design layout

TIDRHZ3.PDF (174 KB)

Detailed schematic diagram for design layout and components

TIDRHZ4.PDF (211 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC converters

UCC28910 — 700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML
Low-side switches

ULN2003LV — 8V, 7-ch NMOS array low-side driver

Data sheet: PDF | HTML
Wi-Fi products

CC3200 — SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCB74 — TIDC-WIFI-METER-READING Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDC-WIFI-METER-READING — WI-FI Power Strip/Energy Monitor Reference Design

TIDCB74 — TIDC-WIFI-METER-READING Software

close
Latest version
Version: 01.00.00.00
Release date: Oct 7, 2015
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDC-WIFI-METER-READING — WI-FI Power Strip/Energy Monitor Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcb74 or www.ti.com/lit/xx/tidcb74/tidcb74.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCB74. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Wi-Fi Link for Energy Monitoring Design Guide (Rev. A) Oct 13, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos