TIDEP-0092

TIDEP-0092

Design files

Overview

The TIDEP-0092 reference design provides a foundation for short-range radar (SRR) applications using the AWR1642 evaluation module (EVM). This design allows the estimation and tracking of the position (in the azimuthal plane) and velocity of objects in its field of view up to 80 m,  travelling as fast as 90kmph.  The AWR1642 is configured to be a multi-mode radar, meaning that, while it tracks objects at 80m, it can also generate a rich point cloud of objects at 20m, so that both cars at a distance, and smaller obstacles close-by can be detected. Learn more with the TI Resource Explorer for Short Range Radar.

Features
  • Single-chip FMCW radio detection and ranging (RADAR) for SRR applications
  • Detect objects (such as cars and trucks) up to 80 m away with range resolution of 35 cm; objects 20-m away detectable with resolution of 4.3 cm
  • Clustering and tracking on detected outputs
  • Antenna field of view ±60° with angular resolution of approximately 15°
  • Source code for fast Fourier transform (FFT) processing and detection provided by mmWave software development kit (SDK)
  • AWR1642 EVM demonstrates the design
  • Radar front-end and detection configuration fully explained
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD36B.PDF (2689 KB)

Reference design overview and verified performance test data

TIDRQS0.PDF (164 KB)

Detailed overview of design layout for component placement

SPRR251A.ZIP (2943 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQR9.PDF (49 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQS2.ZIP (920 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDE0.ZIP (316 KB)

Design file that contains information on physical board layer of design PCB

TIDRQS1.PDF (942 KB)

PCB layer plot file used for generating PCB design layout

SPRR261A.ZIP (21297 KB)

Detailed schematic diagram for design layout and components

TIDRQR8.PDF (181 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive mmWave radar sensors

AWR1642 — Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU

Data sheet: PDF | HTML
CAN transceivers

TCAN1042HGV-Q1 — Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

Data sheet: PDF | HTML
Digital temperature sensors

TMP112 — ±0.5°C 1.4V-to-3.6V digital temperature sensor with I²C/SMBus

Data sheet: PDF | HTML
ESD protection diodes

TPD4E004 — Quad 1.6-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for High Speed Interfaces

Data sheet: PDF | HTML
General-purpose MCUs

TM4C1294NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS796 — 1-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A8101-Q1 — Automotive 1-A, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A88 — 1-A, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87524B-Q1 — Multiphase 4MHz, 4A/1.8V + 2.5A/2.3V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs

Data sheet: PDF | HTML
Shunt voltage references

LM4040 — Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

AWR1642BOOST — AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

The TIDEP-0092 reference design provides a foundation for short-range radar (SRR) applications using the AWR1642 evaluation module (EVM). This design allows the estimation and tracking of the position (in the azimuthal plane) and velocity of objects in its field of view up to 80 m,  travelling (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP-0092 — Short-range radar (SRR) reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

AWR1642BOOST — AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP-0092 — Short-range radar (SRR) reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Design guide Short Range Radar Reference Design Using AWR1642 (Rev. B) Jan 9, 2018
User guide AWR18xx/16xx/14xx/68xx Technical Reference Manual (Rev. E) May 18, 2020
Application note Programming Chirp Parameters in TI Radar Devices (Rev. A) Feb 13, 2020
Application note AWR1xx and AWR22xx Data Path Programmer’s Guide (Rev. A) Feb 13, 2020
Technical article Why are automotive radar systems moving from 24GHz to 77GHz? PDF | HTML Oct 25, 2017
White paper Cities grow smarter through innovative semiconductor technologies Jul 7, 2017
Application note Introduction to the DSP Subsystem in the AWR16xx May 9, 2017
White paper AWR1642: 77GHz Radar-on-Chip for Short-Range Radar Applications Apr 17, 2017

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-SDK — mmWave software development kit (SDK) for xWR1443, xWR1642, xWR1843, xWR6443 and xWR6843

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos