TIDEP-0094

TIDEP-0094

Design files

Overview

TIDEP-0094 provides a foundation to evaluate object detection using the IWR1642 evaluation module (EVM). This reference design integrates a complete radar processing chain onto the IWR1642 device to enable the estimation of the position (in the azimuthal plane) and the velocity of objects in its field of view up to 84 meters. The software example is integrated and provided with the mmWave software development kit (SDK) for a cohesive software experience including APIs, libraries and tools for evaluation, development and data visualization.

Features
  • Detect objects up to 84 meters with range resolution of 37 cm
  • Antenna field of view ±60° with angular resolution of approximately 15°
  • Source code for fast Fourier transform (FFT) processing and detection provided by mmWave SDK
  • IWR1642 EVM demonstrates the design
  • Radar front-end and detection configuration fully explained
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD93.PDF (416 KB)

Reference design overview and verified performance test data

SPRR255.ZIP (21297 KB)

Detailed overview of design layout for component placement

SPRR256.ZIP (2874 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

CAN transceivers

TCAN1042HGV-Q1Automotive Fault Protected CAN Transceiver With Flexible Data-Rate

Data sheet: PDF | HTML
General-purpose MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
Industrial mmWave radar sensors

IWR1642Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7961-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A8101-Q1Automotive 1-A, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A881-A, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87524B-Q1Multiphase 4MHz, 4A/1.8V + 2.5A/2.3V + 1.5A/3.3V + 1.5A/1.2V buck converters for AWR and IWR MMICs

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

IWR1642BOOST — IWR1642 single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU evaluation module

TIDEP-0094 provides a foundation to evaluate object detection using the IWR1642 evaluation module (EVM). This reference design integrates a complete radar processing chain onto the IWR1642 device to enable the estimation of the position (in the azimuthal plane) and the velocity of (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP-0090 Traffic Monitoring Object Detection and Tracking Reference Design Using mmWave Radar Sensor TIDEP-0094 80m-Range Object Detection Reference Design With Integrated Single-Chip mmWave Sensor TIDEP-01000 People Counting and Tracking Reference Design Using mmWave Radar Sensor
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

IWR1642BOOST IWR1642 single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP-0090 Traffic Monitoring Object Detection and Tracking Reference Design Using mmWave Radar Sensor TIDEP-0094 80m-Range Object Detection Reference Design With Integrated Single-Chip mmWave Sensor TIDEP-01000 People Counting and Tracking Reference Design Using mmWave Radar Sensor

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 80-m Range Object Detection With IWR1642 mmWave Sensor Reference Design Jun 19, 2017
White paper Machine Learning Powers Autonomous Industrial Systems (Rev. A) Jun 17, 2020

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-SDK mmWave software development kit (SDK) for xWR1443, xWR1642, xWR1843, xWR6443 and xWR6843

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos