TIDEP-0099

TIDEP-0099

Design files

Overview

This reference design uses multiple microphones, a beamforming algorithm, and other processes to extract clear speech and audio amidst noise and other clutter.  The rapid increase in applications that are used in noise-prone environments for voice activated digital assistants creates demand for systems that extract clear voice from noisy environments.  The TIDEP-0099 reference design uses a microphone array and a sophisticated signal processing to extract clear audio from noisy environments.

Features
  • Single digital signal processor (DSP) SoC for audio pre-processing
  • Circular Microphone Board (CMB) with 360 degree coverage of audio source
  • Audio preprocessing software
  • Hardware and software solution with modularized components to build an audio preprocessing solution for clear voice triggering and recognition
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD76A.PDF (12850 KB)

Reference design overview and verified performance test data

TIDRLE7A.ZIP (151 KB)

Detailed overview of design layout for component placement

TIDRQT5.PDF (196 KB)

Detailed overview of design layout for component placement

TIDRQT4.PDF (89 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQT7.ZIP (18998 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDE5.ZIP (6086 KB)

Design file that contains information on physical board layer of design PCB

TIDRQT6.ZIP (10228 KB)

PCB layer plot file used for generating PCB design layout

TIDRQT3.PDF (335 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio & radar DSP SoCs

TMS320C6655High performance single-core C66x fixed and floating-point DSP- up to 1.25GHz

Data sheet: PDF | HTML
Audio & radar DSP SoCs

TMS320C6657High performance dual-core C66x fixed and floating-point DSP- up to 1.25GHz, 2 UART

Data sheet: PDF | HTML
Audio & radar DSP SoCs

TMS320C6747Low power C674x floating-point DSP- 456MHz, PBGA

Data sheet: PDF | HTML
Audio ADCs

PCM1864103dB 4-Channel Software-Controlled Audio ADC With Universal Front End

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TMDSOSKL137 — OMAP-L137/TMS320C6747 Floating Point Starter Kit

This reference design uses multiple microphones, a beamforming algorithm, and other processes to extract clear speech and audio amidst noise and other clutter.  The rapid increase in applications that are used in noise-prone environments for voice activated digital assistants creates demand (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP-0099 Audio Preprocessing System Reference Design for Voice-Based Applications
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSOSKL137 OMAP-L137/TMS320C6747 Floating Point Starter Kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP-0099 Audio Preprocessing System Reference Design for Voice-Based Applications

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Audio Pre-Processing System Reference Design for Voice-Based Applications Usin (Rev. A) Jul 6, 2017
VID Voice Preprocessing Demo on C6747 Sep 1, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01454 PCM1864-Based Circular Microphone Board (CMB) Reference Design

Software development

DRIVER OR LIBRARY
TELECOMLIB Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos