TIDEP-01003

TIDEP-01003

Design files

Overview

This reference design demonstrates how TI mmWave sensor technology can be used for zone occupancy detection to monitor areas of interest across a field of view (FOV) of ±60 degrees with a maximum range of at least 10 m. This reference design uses the IWR1443BOOST evaluation module (EVM) and integrates a complete radar processing chain onto the IWR1443 device. The processing chain includes the analog radar configuration, analog to-digital converter (ADC) capture, low-level fast Fourier transform (FFT), and signal processing.

Features
  • Demonstrates environmentally robust zone occupancy detection using single-chip mmWave sensor
  • Detects intrusion of object or person into area of interest with FOV up to 120 degrees and range of 0 m to 10 m
  • References provided processing chain source code based on mmWave Software Development Kit (MMWAVE-SDK)
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEA7.PDF (3035 KB)

Reference design overview and verified performance test data

PDF | HTML
TIDRWX3.PDF (161 KB)

Detailed overview of design layout for component placement

PDF | HTML
TIDRWX5.PDF (85 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCEU3.ZIP (301 KB)

Design file that contains information on physical board layer of design PCB

PDF | HTML
TIDRWX2.PDF (789 KB)

PCB layer plot file used for generating PCB design layout

PDF | HTML
TIDRWX1.PDF (180 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Industrial mmWave radar sensors

IWR1443Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

IWR1443BOOST — IWR1443 single-chip 76-GHz to 81-GHz mmWave sensor evaluation module

This reference design demonstrates how TI mmWave sensor technology can be used for zone occupancy detection to monitor areas of interest across a field of view (FOV) of ±60 degrees with a maximum range of at least 10 m. This reference design uses the IWR1443BOOST evaluation module (EVM) and (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDEP-0091 Power optimization for 77GHz-level transmitter reference design TIDEP-01003 Zone occupancy detection using mmWave sensor reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

IWR1443BOOST IWR1443 single-chip 76-GHz to 81-GHz mmWave sensor evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDEP-0091 Power optimization for 77GHz-level transmitter reference design TIDEP-01003 Zone occupancy detection using mmWave sensor reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Zone Occupancy Detection Reference Design Using mmWave Sensor Apr 30, 2018

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-SDK mmWave software development kit (SDK) for xWR1443, xWR1642, xWR1843, xWR6443 and xWR6843

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos